Keysight N5241B / 42B / 44B / 45B / 47B / 49B PNA Upgrades

 

The minimum firmware version for the N522xB hardware and S93xxxA software is A.12.00.
The minimum firmware version for the S93xxxB software is A.13.50.

Options which require a later version are listed with a different minimum firmware version.


  • The cost of installation, adjustments, and calibration, are not included in the price of the upgrades. These costs are quoted separately. Customers are responsible for incoming shipping charges. No price discounts are provided for customers performing their own work.
  • Upgrades are ordered using the PNA model number followed by a "U" as shown in the product number column below.
  • When customers direct any hardware upgrade kits to be sent to a service center for installation, they should contact Keysight for an RMA and shipping instructions, and then wait for confirmation that the upgrade kit is shipping from the factory before sending in the PNA.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

Product Number Description eDelivery Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
Applications
S93007B Automatic Fixture Removal Yes License Key A.13.50 None None None Customer pdf
S93010B Time Domain Analysis Yes License Key A.13.50 None None None Customer pdf
S93011B Enhanced Time Domain Analysis with TDR Yes License Key A.13.50 None None Default System Cal Customer pdf
S93015B Dynamic Uncertainty for S-Parameter Measurements Yes License Key A.13.50 None None None Customer pdf
S93025B Basic Pulsed-RF Measurements Yes License Key A.13.50 None None None Customer pdf
S93026B Advanced Pulsed-RF Measurements Yes License Key A.13.50 None None None Customer pdf
S93027B Mechanical noise tuner control Yes License Key A.13.55.01 None S93029B None Customer pdf
S93029A/B ** Noise Figure Measurements Yes License Key A.13.50 None None None Customer pdf
S930317B Phase noise measurement up to 70 GHz Yes License Key A.14.40.04 Version 7 (DDS) Synthesizers None None Customer pdf
S930321B Phase noise measurement up to 125 GHz Yes License Key A.14.40.04 Version 7 (DDS) Synthesizers None None Customer pdf
S93050B Analysis Bandwidth, 200 MHz to 1.5 GHz Yes License Key A.15.55 None None None Customer pdf
S930700B Modulation distortion up to 8.5 GHz Yes License Key A.13.60.06 None None None Customer pdf
S930701B Modulation distortion up to 13.5 GHz Yes License Key A.13.60.06 None None None Customer pdf
S930702B Modulation distortion up to 26.5 GHz Yes License Key A.13.60.06 None None None Customer pdf
S930704B Modulation distortion up to 43.5 GHz Yes License Key A.13.60.06 None None None Customer pdf
S930705B Modulation distortion up to 50 GHz Yes License Key A.13.60.06 None None None Customer pdf
S930707B Modulation distortion up to 67 GHz Yes License Key A.13.60.06 None None None Customer pdf
S93072B Internal 6 GHz Arbitrary Waveform Generation Yes License Key A.14.80 None None None Customer pdf
S93080B Frequency Offset Measurements Yes License Key A.13.50 None None None Customer pdf
S93082B * Scalar Mixer/Converter Measurements Yes License Key A.13.50 None None None Customer pdf
S93083B * Vector and Scalar Mixer/Converter Measurements Yes License Key A.13.50 None None None Customer pdf
S93084B Embedded LO Capability Yes License Key A.13.50 None works with: S93029A/B, S93082A/B, S93083A/B, S93086A/B, S93087B None Customer pdf
S93086B Gain Compression Measurements Yes License Key A.13.50 None None None Customer pdf
S93087B Intermodulation Distortion Measurements Yes License Key A.13.50 None None None Customer if newer instrument. Otherwise, Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
note
S93088B Source Phase Control Yes License Key A.13.50 None None None Customer pdf
S93089B Differential and I/Q Device Measurements Yes License Key A.13.50 None 401, 417, 419, 422, or 423 None Customer pdf
S930900B Spectrum Analysis, up to 8.5 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930901B Spectrum Analysis, up to 13.5 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930902B Spectrum Analysis, up to 26.5 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930904B Spectrum Analysis, up to 43.5 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930905B Spectrum Analysis, up to 50 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930907B Spectrum Analysis, up to 67 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S930909B Spectrum Analysis, up to 90 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S93093B Spectrum Analysis, up to 120 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S93094B Spectrum Analysis, beyond 120 GHz Yes License Key A.13.50 None None IF Response
Adjustment
Customer pdf
S93110B Active Hot Parameters Yes License Key A.13.50 None Option 4xx None Customer pdf
S93111B Active Hot Parameters, restricted to 50 GHz Yes License Key A.13.50 None Option 4xx None Customer pdf
S93118B Fast CW Measurements Yes License Key A.13.50 None None None Customer pdf
S93300B Broadband, 170 GHz Yes License Key A.15.55 None None None Customer pdf
S93301B Broadband, 220 GHz Yes License Key A.15.55 None None None Customer pdf
S93460B True Mode Stimulus Yes License Key A.13.50 None 4xx None Customer pdf
S93551B N-Port Measurements Yes License Key A.13.50 None None None Customer pdf
S93898B Built-In Performance Test Software for Standards Compliant Calibration, Perpetual License Key Yes License Key A.13.50 None None None Customer pdf
S94510B Nonlinear Component Characterization Yes License Key A.13.50 None 417, 419, 422, 423, or 425 None Customer pdf
S94511B Export-Controlled Nonlinear Component Characterization Yes License Key A.13.50 None 417, 419, 422, 423, or 425 None Customer pdf
S94514B Nonlinear X-Parameters Yes License Key A.13.50 None 422, 423, or 425; and S94510A or S94511A None Customer pdf
S94518B Nonlinear Pulse Envelope Domain Yes License Key A.13.50 None 021; S94510A or S94511A; and S93025A or S93026A None Customer pdf
S94520B Arbitrary Load Impedance for X-Parameters Yes License Key A.13.50 None 422, 423, or 425; S94510A or S94511A; S94514A and an additional load-control application None Customer pdf
S94521B Arbitrary Load Control for X-Parameters Yes License Key A.13.50 None 422, 423, or 425; S94510A or S94511A; S94514A; and S94520A None Customer pdf
S94522B Arbitrary Load Control, Device Characterization Yes License Key A.13.50 None 417, 419, 422, 423, or 425; S94510A or S94511A None Customer pdf
S94601B Device Measurement eXpert (DMX) Yes License Key A.13.50 None None None Customer pdf
S94602B Limit Assistant Yes License Key A.13.50 None None None Customer pdf
Hardware
N524xBU-020 Add IF Inputs Yes License Key A.12.00 None None None Customer pdf
N524xBU-021 Add Pulse Modulator to First Internal Source Yes License Key A.12.00 None None None Customer pdf
N524xBU-022 Add Pulse Modulator to Second Internal Source Yes License Key A.12.00 None 22x or 4xx None Customer pdf
N524xBU-UNY Enhanced low phase noise performance Yes License Key A.14.00 Version 7 (DDS) Synthesizers None None Customer pdf
N524xBU-XSB Add third RF source up to 13.5 GHz Yes License Key A.14.00 Version 7 (DDS) Synthesizers 422 or 423 All Source and Receiver Adjustments Customer pdf
N5241/42BU-205 Add Low Frequency Extension, 2-Ports No Hardware A.13.55 Version 6 Synthesizers 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(4.0 hr install; 4.5 hr cal)
pdf
N5241/42/44/45BU-217 Add Extended Power Range to 2-Port Analyzer No Hardware A.12.00 None 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5241/42/44/45BU-219 Add Bias-Tees to 2-Port Analyzer No Hardware A.12.00 None 217 or 222 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247BU-219 Add Extended Power Range and Bias-Tees to 2-Port Analyzer No Hardware A.12.00 None 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
pdf
N524xBU-224 Add Internal Second Source, Combiner and Mechanical Switches to 2-Port Analyzer No Hardware and Installation Service A.12.00 None 217 or 219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5241/42/49BU-229 ** Add Noise Receiver to 2-Port Analyzer No Hardware

Includes only a license for N524xB-029. S93029B must be ordered separately.
A.12.00 None 217, 219, 222, or 224 All Source, Receiver, and Noise Figure Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(4.0 hr install; 6.5 hr cal)
pdf
N5244/45/47BU-229 ** Add Noise Receiver to 2-Port Analyzer No Hardware

Includes only a license for N524xB-029. S93029B must be ordered separately.
A.12.00 N5244B/45B requires s/n 5200xxxx and above. No limitation for N5247B. For details on the s/n limitation, click here. 222 or 224 All Source, Receiver, and Noise Figure Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5244/45B:pdf
N5247B:pdf
N524xBU-2S7 Synthesizer and reference assembly, version 7 DDS, single-source No Hardware A.14.00 N5244B/45B requires s/n 5200xxxx and above. The older chassis cannot fit the newer hardware. No limitation for N5241B/42B/47B/49B. 201,205,217, or 219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45/47B:pdf
N5241/42/44/45BU-417 Add Extended Power Range to 4-Port Analyzer No Hardware A.12.00 None 401 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5241/42/44/45BU-419 Add Bias-Tees to 4-Port Analyzer No Hardware A.12.00 None 417 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247BU-419 Add Extended Power Range and Bias-Tees to 4-Port Analyzer No Hardware A.12.00 None 401 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
pdf
N524xBU-423 Add Internal Combiner and Mechanical Switches to 4-port Analyzer No Hardware A.12.00 None 417 or 419 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N524xBU-425 Add Low Frequency Extension, 4-Ports No Hardware A.13.55 Version 6 Synthesizers 422 or 423 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(4.0 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5241/42/49BU-429 ** Add Noise Receiver to 4-Port Analyzer No Hardware

Includes only a license for N524xB-029. S93029B must be ordered separately.
A.12.00 None 417, 419, 422, or 423 All Source, Receiver, and Noise Figure Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
pdf
N5244/45/47BU-429 ** Add Noise Receiver to 4-Port Analyzer No Hardware

Includes only a license for N524xB-029. S93029B must be ordered separately.
A.12.00 N5244B/45B requires s/n 5200xxxx and above. No limitation for N5247B. For details on the s/n limitation, click here. 422 or 423 All Source, Receiver, and Noise Figure Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5244/45B:pdf
N5247B:pdf
N524xBU-4S7 Synthesizer and reference assembly, version 7 DDS, dual-source No Hardware A.14.00 N5244B/45B requires s/n 5200xxxx and above. The older chassis cannot fit the newer hardware. No limitation for N5241B/42B/47B/49B. 222,224,401,417,419,422,423, or 425 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45/47B:pdf
N524xAU-601 Add 4-Port Operation to 2-Port Analyzer with Option 201, version 6 synthesizer No Hardware A.12.00 None 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5241/42/44/45BU-617 Add 4-Port Operation to 2-Port Analyzer with Option 217, version 6 synthesizer No Hardware A.12.00 None 200,219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N524xBU-619 Add 4-Port Operation to 2-Port Analyzer with Option 219, version 6 synthesizer No Hardware A.12.00 None 219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5241/42/44/45BU-622 Add 4-Port Operation to 2-Port Analyzer with Option 222 No Hardware A.12.00 None 222 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N524xBU-623 Add 4-Port Operation to 2-Port Analyzer with Option 224 No Hardware A.12.00 None 224 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5249BU-613 Add 13.5 GHz Operation (N5249B to N5241B Upgrade) No License Key and new nameplate A.12.00 None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
pdf
N5249BU-626 Add 26.5 GHz Operation (N5249B to N5242B Upgrade) No License Key and new nameplate A.12.00 None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
pdf
N5241BU-626 Add 26.5 GHz Operation (N5241B to N5242B Upgrade) No License Key and new Nameplate A.12.00 None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
pdf
N5244BU-650 Add 50 GHz Operation (N5244B to N5245B Upgrade) No License key and new nameplate A.12.00 None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
pdf
N524xAU-661 Add 4-Port Operation to 2-Port Analyzer with Option 201, version 7 synthesizer No Hardware A.14.00 None 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5241/42/44/45BU-677 Add 4-Port Operation to 2-Port Analyzer with Option 217, version 7 synthesizer No Hardware A.14.00 None 200,219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N524xBU-679 Add 4-Port Operation to 2-Port Analyzer with Option 219, version 7 synthesizer No Hardware A.14.00 None 219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(5.5 hr install; 4.5 hr cal)
N5241/42/49B:pdf
N5244/45B:pdf
N5247B:pdf
N5245BK-H52 Frequency Extensions to 52 GHz No License key A.13.50 None None None Customer pdf
N5247BK-H72 Frequency Extensions to 72 GHz No License key A.13.50 None None None Customer pdf


* Applications S93082A and S93083A are mutually exclusive. S93082A is a lower cost, lower function version of S93083A.

** Standard receivers are used for noise figure measurements if hardware option N524xB-029 is not present. The S93029A application software is needed to control the noise receiver for noise figure and noise power measurements. On the N5247B, the noise receiver works up to 50 GHz only.


For additional information, please contact us.

Last Updated: 12 May 2021