Options which require a later version are listed with a different minimum firmware version.
Product Number |
Description |
eDelivery |
Upgrade Contents |
Minimum Firmware |
Minimum Hardware |
Required Options Before Upgrade |
Adjustments required after installation |
Installed by |
Installation note |
Applications |
S93007B |
Automatic Fixture Removal |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93010B |
Time Domain Analysis |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93011B |
Enhanced Time Domain Analysis with TDR |
Yes |
License Key |
A.13.50 |
None |
None |
Default System Cal |
Customer |
pdf |
S93015B |
Dynamic Uncertainty for S-Parameter Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93025B |
Basic Pulsed-RF Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93026B |
Advanced Pulsed-RF Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93029A/B ** |
Noise Figure Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S930317B |
Phase noise measurement up to 70 GHz |
Yes |
License Key |
A.14.40.04 |
Version 7 (DDS) Synthesizers |
None |
None |
Customer |
pdf |
S930321B |
Phase noise measurement up to 125 GHz |
Yes |
License Key |
A.14.40.04 |
Version 7 (DDS) Synthesizers |
None |
None |
Customer |
pdf |
S93050B |
Analysis Bandwidth, 200 MHz to 1.5 GHz |
Yes |
License Key |
A.15.55 |
None |
None |
None |
Customer |
pdf |
S930700B |
Modulation distortion up to 8.5 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S930701B |
Modulation distortion up to 13.5 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S930702B |
Modulation distortion up to 26.5 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S930704B |
Modulation distortion up to 43.5 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S930705B |
Modulation distortion up to 50 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S930707B |
Modulation distortion up to 67 GHz |
Yes |
License Key |
A.15.00 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S93080B |
Frequency Offset Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93082A/B * |
Scalar Mixer/Converter Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93083A/B * |
Vector and Scalar Mixer/Converter Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93084B |
Embedded LO Capability |
Yes |
License Key |
A.13.50 |
None |
at least one of: S93029A, S93082A, S93083A, S93086A, S93087A |
None |
Customer |
pdf |
S93086B |
Gain Compression Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93087B |
Intermodulation Distortion Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer if newer instrument. Otherwise, Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments |
pdf note |
S93088B |
Source Phase Control |
Yes |
License Key |
A.13.50 |
None |
201,205,217,219,220,or 4xx |
None |
Customer |
pdf |
S93089B |
Differential and I/Q Device Measurements |
Yes |
License Key |
A.13.50 |
None |
401,405,417,419,420 |
None |
Customer |
pdf |
S930900B |
Spectrum Analysis, up to 8.5 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930901B |
Spectrum Analysis, up to 13.5 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930902B |
Spectrum Analysis, up to 26.5 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930904B |
Spectrum Analysis, up to 43.5 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930905B |
Spectrum Analysis, up to 50 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930907B |
Spectrum Analysis, up to 67 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930909B |
Spectrum Analysis, up to 90 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S93093B |
Spectrum Analysis, up to 120 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S93094B |
Spectrum Analysis, beyond 120 GHz |
Yes |
License Key |
A.13.50 |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S93118B |
Fast CW Measurements |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93300B |
Broadband, 170 GHz |
Yes |
License Key |
A.15.55 |
None |
None |
None |
Customer |
pdf |
S93301B |
Broadband, 220 GHz |
Yes |
License Key |
A.15.55 |
None |
None |
None |
Customer |
pdf |
S93460B |
True Mode Stimulus |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S93551B |
N-Port Measurements |
Yes |
License Key |
A.13.50 |
None |
any config other than 200,210,400,410 (requires front panel loops) |
None |
Customer |
pdf |
S93898B |
Built-In Performance Test Software for Standards Compliant Calibration, Perpetual License Key |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S94601B |
Device Measurement eXpert (DMX) |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
S94602B |
Limit Assistant |
Yes |
License Key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
Hardware |
N522xBU-020 |
Add IF Inputs |
Yes |
License Key |
A.12.00 |
None |
None |
None |
Customer |
pdf |
N522xBU-021 |
Add Pulse Modulator to First Internal Source |
Yes |
License Key |
A.12.00 |
None |
None |
None |
Customer |
pdf |
N522xBU-022 |
Add Pulse Modulator to Second Internal Source |
Yes |
License Key |
A.12.00 |
None |
4xx |
None |
Customer |
pdf |
N522xBU-UNY |
Enhanced low phase noise performance |
Yes |
License Key |
A.14.00 |
Version 7 (DDS) Synthesizers |
None |
None |
Customer |
pdf |
N522xBU-201 |
Add Configurable Test Set, 2-Ports |
No |
Hardware |
A.12.00 |
None |
200 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-205 |
Add Low Frequency Extension, 2-Ports |
No |
Hardware |
A.12.85 |
Version 6 Synthesizers |
201 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5221/22/24/25BU-217 |
Add Extended Power Range to 2-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
201 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N5221/22/24/25BU-219 |
Add Bias-Tees to 2-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
217 or 222 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N5227BU-219 |
Add Extended Power Range and Bias-Tees to 2-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
201 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
pdf |
N522xBU-220 |
Add Low Frequency Extension, 2-Ports |
No |
Hardware |
A.13.55 |
Version 6 Synthesizers |
217 or 219 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-2S7 |
Synthesizer and reference assembly, version 7 DDS, single-source |
No |
Hardware |
A.14.00 |
None |
Any 2xx |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B/27B:pdf |
N522xBU-401 |
Add Configurable Test Set, 4-Ports |
No |
Hardware |
A.12.00 |
None |
200 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-405 |
Add Low Frequency Extension, 4-Ports |
No |
Hardware |
A.13.55 |
Version 6 Synthesizers |
401 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5221/22/24/25BU-417 |
Add Extended Power Range to 4-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
401 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N5221/22/24/25BU-419 |
Add Bias-Tees to 4-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
417 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N5227BU-419 |
Add Extended Power Range and Bias-Tees to 4-Port Analyzer |
No |
Hardware |
A.12.00 |
None |
401 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
pdf |
N522xBU-420 |
Add Low Frequency Extension, 4-Ports |
No |
Hardware |
A.13.55 |
Version 6 Synthesizers |
417 or 419 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-4S7 |
Synthesizer and reference assembly, version 7 DDS, dual-source |
No |
Hardware |
A.14.00 |
None |
Any 4xx |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B/27B:pdf |
N522xBU-600 |
Add 4-Port Operation to 2-Port Analyzer with Option 200, version 6 synthesizer |
No |
Hardware |
A.12.00 |
None |
200 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-601 |
Add 4-Port Operation to 2-Port Analyzer with Option 201, version 6 synthesizer |
No |
Hardware |
A.12.00 |
None |
201 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-605 |
Add 4-Port Operation to 2-Port Analyzer with Option 205, version 6 synthesizer |
No |
Hardware |
A.13.55 |
None |
205 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5221/22/24/25BU-617 |
Add 4-Port Operation to 2-Port Analyzer with Option 217, version 6 synthesizer |
No |
Hardware |
A.12.00 |
None |
217 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N522xBU-619 |
Add 4-Port Operation to 2-Port Analyzer with Option 219, version 6 synthesizer |
No |
Hardware |
A.12.00 |
None |
219 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-620 |
Add 4-Port Operation to 2-Port Analyzer with Option 220, version 6 synthesizer |
No |
Hardware |
A.13.55 |
None |
220 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5221BU-626 |
Add 26.5 GHz Operation (N5221B to N5222B Upgrade) |
No |
License Key and new Nameplate |
A.12.00 |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |
N5224BU-650 |
Add 50 GHz Operation (N5224B to N5225B Upgrade) |
No |
License key and new nameplate |
A.12.00 |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |
N522xBU-660 |
Add 4-Port Operation to 2-Port Analyzer with Option 200, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
200 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-661 |
Add 4-Port Operation to 2-Port Analyzer with Option 201, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
201 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-665 |
Add 4-Port Operation to 2-Port Analyzer with Option 205, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
205 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5221/22/24/25BU-677 |
Add 4-Port Operation to 2-Port Analyzer with Option 217, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
217 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf |
N522xBU-679 |
Add 4-Port Operation to 2-Port Analyzer with Option 219, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
219 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (5.5 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N522xBU-680 |
Add 4-Port Operation to 2-Port Analyzer with Option 220, version 7 synthesizer |
No |
Hardware |
A.14.00 |
None |
220 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (4.0 hr install; 4.5 hr cal) |
N5221/22B:pdf
N5224/25B:pdf
N5227B:pdf |
N5225BK-H52 |
Frequency Extensions to 52 GHz |
No |
License key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
N5227BK-H72 |
Frequency Extensions to 72 GHz |
No |
License key |
A.13.50 |
None |
None |
None |
Customer |
pdf |
* Applications S93082A and S93083A are mutually exclusive. S93082A is a lower cost, lower function version of S93083A.
** Standard receivers are used for noise figure measurements.