K11644A K-Band WR 42

Download WR42A1.zip

Std. No. Type C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Load Type Delay (ps) Z0 (Ohm) Loss (Gohm/Sec) Fmin (GHz) Fmax (GHz) Medium Label
1 Short 0 0 0 0 -- 0 1 0 14.047 28.094 Waveguide SHORT
2 Short 43.45 818.7 -48.93 1.25 -- 15.015 1 0 14.047 28.094 Waveguide 1/4 OFFSET
3 Load         Fixed 0 1 0 14.047 28.094 Waveguide FIXED
4 Thru         -- 0 1 0 14.047 28.094 Waveguide THRU
5 Thru         -- 15.015 1 0 14.047 28.094 Waveguide 1/4 DELAY
6 Load         Fixed 0 50 1.3 0 3.001 Coax LOWBAND
7 Short 0 0 0 0 -- 0 50 1.3 0 999 Coax  
8 Open 0 0 0 0 -- 0 50 1.3 0 999 Coax OPEN


SOLT Class Assignments

Class Label A B C D E F G H
S11A 1  
S11B 2  
S11C 3  
S22A 1  
S22B 2  
S22C 3  
FWD MATCH 4  
FWD TRAN 4  
REV MATCH 4  
REV TRAN 4  
RESPONSE 1 2 4  
RESPONSE & ISOLATION 1 2 4  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 4  
TRL REFLECT 1  
TRL LINE OR MATCH 3  


VNA = Agilent 8720D/E

System Z0 = 0.99999988079071 ohm

Testport Reference Plane = THRU STANDARD

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz


Document History

Date Description
01-Aug-2016 The web page was reformatted.