85039B 75 Ohm Type F Calibration Kit

Download E5339B.zip

Std. No. Type C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Load Type Delay (ps) Z0 (Ohm) Loss (Gohm/Sec) Fmin (GHz) Fmax (GHz) Medium Label
1 Short 0 0 0 0 -- 57.00998 75 1.8 0 999 Coax SHORT(M)
2 Open 42.945 98.36699 706.93005 -114.957 -- 53.59999 75 1.64 0 999 Coax OPEN(M)
3 Load         Fixed 0 75 1.13 0 999 Coax BBAND(M)
4 Thru         -- 0 75 0.8283 0 999 Coax THRU
5 Short 0 0 0 0 -- 57.00998 75 1.8 0 999 Coax SHORT(F)
6 Open 42.945 98.36699 706.93005 -114.957 -- 53.59999 75 1.64 0 999 Coax OPEN(F)
7 Load         Fixed 0 75 1.13 0 999 Coax BBAND(F)


SOLT Class Assignments

Class Label A B C D E F G H
S11A 2  
S11B 1  
S11C 3  
S22A 6  
S22B 5  
S22C 7  
FWD MATCH 4  
FWD TRAN 4  
REV MATCH 4  
REV TRAN 4  
RESPONSE 1 2 4  
RESPONSE & ISOLATION 1 2 4  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 4  
TRL REFLECT 2  
TRL LINE OR MATCH 3  


VNA = Agilent 8753D/E

System Z0 = 75 ohm

Testport Reference Plane = THRU STANDARD

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz


Document History

Date Description
01-Aug-2016 The web page was reformatted.