85038A 7-16 Calibration Kit

Download E5338A.zip

Std. No. Type C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Load Type Delay (ps) Z0 (Ohm) Loss (Gohm/Sec) Fmin (GHz) Fmax (GHz) Medium Label
1 Short 0 0 0 0 -- 66.73399 50 0.63 0 999 Coax SHORT
2 Open 32 99.99998 -49.99999 99.99998 -- 66.73399 50 0.63 0 999 Coax OPEN
3 Load         Fixed 0 50 0 0 999 Coax BROADBAND
4 Thru         -- 0 50 0 0 999 Coax THRU
5 Load         Sliding 0 50 0 0 999 Coax  
6 Load         Fixed 0 50 0 0 999 Coax  
7 Short 0 0 0 0 -- 0 50 0 0 999 Coax  
8 Open 0 0 0 0 -- 0 50 0 0 999 Coax OPEN


SOLT Class Assignments

Class Label A B C D E F G H
S11A 2  
S11B 1  
S11C 3  
S22A 2  
S22B 1  
S22C 3  
FWD MATCH 4  
FWD TRAN 4  
REV MATCH 4  
REV TRAN 4  
RESPONSE 1 2 4  
RESPONSE & ISOLATION 1 2 4  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 4  
TRL REFLECT 2  
TRL LINE OR MATCH 3  


VNA = Agilent 8720D/E

System Z0 = 50 ohm

Testport Reference Plane = THRU STANDARD

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz


Document History

Date Description
01-Aug-2016 The web page was reformatted.