85059B 1.00mm Precision 120GHz Databased Cal Kit

Download 85059B.xkt
Download 85059B.ckt

Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
13 THRU Insertable thru standard 1.00 mm Female 1.00 mm Male 0 130000 0.00E+00 0 50
Std. No. Label Description Connector Sex Fmin (MHz) Fmax (MHz)
1 SHORT 1 -M- 1.00 mm male short 1 (1.30mm) 1.00 mm Male 0 130000
2 SHORT 2 -M- 1.00 mm male short 2 (2.45mm) 1.00 mm Male 0 130000
3 SHORT 3 -M- 1.00 mm male short 3 (3.326mm) 1.00 mm Male 0 130000
4 SHORT 4 -M- 1.00 mm male short 4 (4.039mm) 1.00 mm Male 0 130000
5 OPEN -M- 1.00 mm male open 1.00 mm Male 0 130000
6 LB LOAD -M- 1.00 mm male LB load 50 GHz 1.00 mm Male 0 50100
7 SHORT 1 -F- 1.00 mm female short 1 (1.30mm) 1.00 mm Female 0 130000
8 SHORT 2 -F- 1.00 mm female short 2 (2.45mm) 1.00 mm Female 0 130000
9 SHORT 3 -F- 1.00 mm female short 3 (3.326mm) 1.00 mm Female 0 130000
10 SHORT 4 -F- 1.00 mm female short 4 (4.039mm) 1.00 mm Female 0 130000
11 OPEN -F- 1.00 mm female open 1.00 mm Female 0 130000
12 LB LOAD -F- 1.00 mm female LB load 50GHz 1.00 mm Female 0 50100
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.00 mm 1.00 mm male Male Coax 0 130000 0
1.00 mm 1.00 mm female Female Coax 0 130000 0


SOLT Class Assignments

Class Label A B C D E F G H
SA 2 8  
SB 5 11 1 7  
SC 6 12 3 4 9 10  
FORWARD_THRU 13  
FORWARD_MATCH 13  
REVERSE_THRU 13  
REVERSE_MATCH 13  
ISOLATION 6 12  


TRL Class Assignments

Class Label A B C D E F
TRL_REFLECT  
TRL_LINE  
TRL_MATCH  
ISOLATION 6 12  


Calibration Reference Z0 = LineZ0

Testport Reference Plane = ThruStandard


Document History

Date Description
20-Sep-2019 The values shown here were validated against PNA firmware A.13.65 and above.