Options which require a later version are listed with a different minimum firmware version.
Product Number |
Description |
eDelivery |
Upgrade Contents |
Minimum Firmware |
Minimum Hardware |
Required Options Before Upgrade |
Adjustments required after installation |
Installed by |
Installation note |
Applications |
S93007A/B |
Automatic Fixture Removal |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S93010A/B |
Time Domain Analysis |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S93011A/B |
Enhanced Time Domain Analysis with TDR |
Yes |
License Key |
A.13.20 |
None |
None |
Default System Cal |
Customer |
pdf |
S93015A/B |
Dynamic Uncertainty for S-Parameter Measurements |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S93080A/B |
Frequency Offset Measurements |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S93082A/B |
Scalar Mixer/Converter Measurements |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S930900A/B |
Spectrum Analysis, up to 8.5 GHz |
Yes |
License Key |
None |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930901A/B |
Spectrum Analysis, up to 13.5 GHz |
Yes |
License Key |
None |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930902A/B |
Spectrum Analysis, up to 26.5 GHz |
Yes |
License Key |
None |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930904A/B |
Spectrum Analysis, up to 43.5 GHz |
Yes |
License Key |
None |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S930905A/B |
Spectrum Analysis, up to 50 GHz |
Yes |
License Key |
None |
None |
None |
IF Response Adjustment |
Customer |
pdf |
S93551A/B |
N-Port Measurements |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S93898A/B |
Built-In Performance Test Software for Standards Compliant Calibration, Perpetual License Key |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S94601B |
Device Measurement eXpert (DMX) |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
S94602B |
Limit Assistant |
Yes |
License Key |
None |
None |
None |
None |
Customer |
pdf |
Hardware |
N523xBU-216 |
Add Configurable Test Set and Source Attenuators, 2-Ports |
No |
Hardware |
None |
None |
200 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
N5231/32/39B:pdf
N5234/35B:pdf |
N5231/32BU-416 |
Add Configurable Test Set and Source Attenuators, 4-Ports |
No |
Hardware |
None |
None |
400 |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (3.5 hr install; 4.5 hr cal) |
pdf |
N5239BU-613 |
Add 13.5 GHz Operation (N5239B to N5231B Upgrade) |
No |
License Key and new nameplate |
None |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |
N5239BU-620 |
Add 26.5 GHz Operation (N5239B to N5232B Upgrade) |
No |
License Key and new nameplate |
None |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |
N5231BU-620 |
Add 26.5 GHz Operation (N5231B to N5232B Upgrade) |
No |
License Key and new Nameplate |
None |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |
N5234BU-650 |
Add 50 GHz Operation (N5234B to N5235B Upgrade) |
No |
License key and new nameplate |
None |
None |
None |
All Source and Receiver Adjustments |
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments (2.0 hr install; 4.5 hr cal) |
pdf |