Keysight N5231A / 32A / 34A / 35A / 39A PNA-L Upgrades

 

The minimum firmware version required for this product is A.09.50. Options which require a later version are listed with a different minimum firmware version. Firmware A.10.00 and above run on the Windows 7 operating system.


  • The cost of installation, adjustments, and calibration, are not included in the price of the upgrades. These costs are quoted separately.
  • When Keysight will be performing the hardware upgrade, the customer should take delivery of the upgrade kit, contact Keysight for an RMA and shipping instructions, then send in the kit and the PNA as instructed.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

Product Number Description eDelivery Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
Applications
N523xAU-007 Add Automatic Fixture Removal Yes License Key A.10.20 None None None Customer pdf
N523xAU-010 Add Time Domain Operation Yes License Key None None None None Customer pdf
N523xAU-015 Add Dynamic Uncertainty for S-Parameter Measurements Yes License Key A.10.30.01 None None None Customer pdf
note
N523xAU-080 Add Frequency Offset Mode Yes License Key None None None None Customer pdf
N523xAU-082 Add Scalar Calibrated Converter Measurements Yes License Key None None 080 None Customer pdf
N523xAU-090 Add Spectrum Analyzer Application Yes License Key A.10.40 Same as required
for A.10.xx
firmware,
plus SPAM 5
080 IF Response
Adjustment
Customer pdf
N523xAU-551 Add N-Port Calibrated Measurements Yes License Key None None None None Customer pdf
N523xAU-897 Add Built-In Performance Test Software for Keysight Inclusive Calibration, Perpetual License Key Yes License Key None None None None Customer pdf
N523xAU-898 Add Built-In Performance Test Software for Standards Compliant Calibration, Perpetual License Key Yes License Key None None None None Customer pdf
Hardware
N523xAU-690 N523xA to N523xB Upgrade No Hardware Kit and Installation Service None Please see B Upgrade page for the list of minimum hardware None All Source and Receiver Adjustments Keysight Service Center
(4.0 hr install; 4.5 hr cal)
pdf
N5231/32/39AU-216 Add Source Attenuators to 2-Port Analyzer (Option 216 Upgrade) No Hardware Kit and License Key None None 200 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
N5231/32/39Apdf
N5234/35A:pdf
N5231/32AU-416 Add Source Attenuators to 4-Port Analyzer (Option 416 Upgrade) No Hardware Kit and License Key None None 400 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5239AU-613 Upgrade PNA from 8.5 GHz to 13.5 GHz Yes License Key None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf
N5239AU-620 Upgrade PNA from 8.5 GHz to 20 GHz Yes License Key None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf
N5231AU-620 Upgrade PNA from 13.5 GHz to 20 GHz Yes License Key None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf
N5234AU-650 Upgrade PNA from 43.5 GHz to 50 GHz Yes License Key None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf


For additional information, please contact us.

Last Updated: 03 Dec 2018