Keysight N5230C PNA Upgrades

 


  • The cost of installation, adjustments, calibration (if necessary), and return shipping is included in the price of all upgrades. Customers are responsible for incoming shipping charges. No price discounts are provided for customers performing their own work.
  • Upgrades are ordered using the PNA model number followed by a "U" as shown in the product number column below.
  • When Keysight will be performing the hardware upgrade, the customer should take delivery of the upgrade kit, contact Keysight for an RMA and shipping instructions, then send in the kit and the PNA as instructed.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

The N5230C is Discontinued. It will be Obsolete and out of support on 01 March 2019. These upgrade kits are available until 01 January 2019.

Product Number Description Type Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
N5230CU-010 Add Time Domain Operation Software License None None None None Customer pdf
N5230CU-080 Add Frequency Offset Mode Software License None None None None Customer pdf
N5230CU-082 Add Scalar Calibrated Converter Measurements Software License None None 080 None Customer pdf
N5230CU-550 Add Full 4 Port Capability Software License None None None None Customer pdf
N5230CU-551 Add Full N-Port Capability Software License None None None None Customer pdf
N5230CU-897 Add built-in performance test software for Keysight inclusive calibration, perpetual license Software License None None None None Customer pdf
N5230CU-898 Add built-in performance test software for standards compliant calibration, perpetual license Software License None None None None Customer pdf
N5230CU-901 Active Measurement Configuration for 6 GHz or 13.5 GHz 2-port (Configuration 020 to 025 or 120 to 125) Hardware Hardware and Installation Service None None 020 or 120 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
N5230CU-922 Active Measurement Configuration for 20 GHz 2-port (Configuration 220 to 225) Hardware Hardware and Installation Service None None 220 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-926 Active Measurement Configuration for 20 GHz 4-port (Configuration 240 to 245) Hardware Hardware and Installation Service None None 240 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-927 Add Second Source for 20 GHz 4-port (Configuration 245 to 246) Hardware Hardware and Installation Service None None 245 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-928 Add Second Source for 13.5 GHz 4-port (Configuration 145 to 146) Hardware Hardware and Installation Service None None 145 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-941 Active Measurement Configuration for 40 GHz or 50 GHz 2-port (Configuration 420 to 425 or 520 to 525) Hardware Hardware and Installation Service None None 420 or 520 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-960 Upgrade 6 GHz Passive or Active Configuration to 13.5 GHz Operation Software License None None 020 or 025 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(1.0 hr install; 4.5 hr cal)
pdf
N5230CU-966 Upgrade 13.5 GHz 4-Pport Passive or Active Configuration to 20 GHz Operation Software License None None 140 or 145 or 146 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(1.0 hr install; 4.5 hr cal)
pdf
N5230CU-971 Upgrade 20 GHz Passive Configuration to 40 GHz Operation Hardware Hardware and Installation Service None None 220 or 420 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-973 Upgrade 20 GHz Active Configuration to 40 GHz Operation Hardware Hardware and Installation Service None None 225 or 425 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
pdf
N5230CU-990 Upgrade 40 GHz Passive or Active Configuration to 50 GHz Operation Software License and Installation Service None None 420 or 425 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(1.0 hr install; 4.5 hr cal)
pdf

Frequency Range Upgrade Note:
We offer frequency range upgrade kits to change a 2-port 6 GHz PNA-L to 13.5 GHz (option 960), a 2-port 20 GHz PNA-L to 40 GHz (option 971/973), and a 2-port 40 GHz PNA-L to 50 GHz (option 990). However, we do not offer a 2-port 13.5 GHz to 20 GHz upgrade kit. This is because the 6 and 13.5 GHz PNA-L was designed with a set of hardware which is very different than that in the 20 GHz PNA-L. To change the frequency range would require replacing about $25,000 worth of hardware. It is much more cost-effective to trade in your 13.5 GHz PNA-L toward the purchase of a new 20 GHz PNA-L. If you are still interested in pursuing this upgrade path, please contact the Component Test Division.


For additional information, contact the support email node.

Last Updated: 20 June 2016