Keysight N5221A / 22A / 24A / 25A / 27A PNA Upgrades

 

The minimum firmware version required for this product is A.09.40. Options which require a later version are listed with a different minimum firmware version. Firmware A.10.00 and above run on the Windows 7 operating system.


  • The cost of installation, adjustments, and calibration, are not included in the price of the upgrades. These costs are quoted separately.
  • When Keysight will be performing the hardware upgrade, the customer should take delivery of the upgrade kit, contact Keysight for an RMA and shipping instructions, then send in the kit and the PNA as instructed.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

Product Number Description eDelivery Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
Applications
N522xAU-007 Add Automatic Fixture Removal Yes License Key A.10.20 Same as required
for A.10.xx
firmware
None None Customer pdf
N522xAU-008 Add Pulsed RF Measurement Capability Yes License Key None None 025 None Customer pdf
N522xAU-010 Add Time Domain Operation Yes License Key None None None None Customer pdf
N522xAU-015 Add Dynamic Uncertainty for S-Parameter Measurements Yes License Key A.10.30.01 Same as required
for A.10.xx
firmware
None None Customer pdf
note
N522xAU-020 Add IF Inputs for Antenna and mm-Wave Yes License Key None None None None Customer pdf
N522xAU-021 Add Pulse Modulator to 1st Internal Source Yes License Key None None None None Customer pdf
N522xAU-022 Add Pulse Modulator to 2nd Internal Source Yes License Key None 400,401,417, or 419 None None Customer pdf
N522xAU-025 Add Four Internal Pulse Generators Yes License Key None None None None Customer pdf
N522xAU-028 Add Basic Noise Figure Measurements Yes License Key None 201 080 None Customer pdf
N522xAU-080 Add Frequency Offset Mode Yes License Key None None None None Customer pdf
N522xAU-082 Add Scalar Calibrated Converter Measurements Yes License Key None None 080 None Customer pdf
N522xAU-083 Add Vector and Scalar Calibrated Converter Measurements Yes License Key None None 080 None Customer pdf
N522xAU-084 Add Embedded LO Measurements Yes License Key None None 082 or 083 None Customer pdf
N522xAU-086 Add Gain Compression Application Yes License Key None None None None Customer pdf
N522xAU-087 Add Intermodulation Distortion Measurements Yes License Key None 201,217, or 219
401,417, or 419
080 None Customer pdf
N522xAU-088 Add Source Phase Control Yes License Key None None None None Customer pdf
N522xAU-089 Add differential and I/Q devices application Yes License Key A.10.25 Same as required
for A.10.xx
firmware
and 400,401,417, or 419
080 None Customer pdf
N522xAU-090 Add Spectrum Analyzer Application Yes License Key A.10.40 Same as required
for A.10.xx
firmware
080 IF Response
Adjustment
Customer pdf
N522xAU-118 Add Fast CW Mode Yes License Key None None None None Customer pdf
N522xAU-301 Add Application for use with Standard CalPods Yes License Key None None None None Customer pdf
N522xAU-302 Add Application for use with Temperature-Characterized CalPods Yes License Key None None None None Customer pdf
N522xAU-460 Add Integrated TMSA Application Yes License Key None 400,401,417, or 419 None None Customer pdf
N522xAU-551 Add N-Port Calibrated Measurements Yes License Key None None None None Customer pdf
N522xAU-897 Add Built-In Performance Test Software for Keysight Inclusive Calibration, Perpetual License Key Yes License Key None None None None Customer pdf
N522xAU-898 Add Built-In Performance Test Software for Standards Compliant Calibration, Perpetual License Key Yes License Key None None None None Customer pdf
Hardware
N522xAU-690 N522xA to N522xB Upgrade No Hardware Kit and Installation Service None None None All Source and Receiver Adjustments Keysight Service Center
(4.0 hr install; 4.5 hr cal)
pdf
N522xAU-201 Add Configurable Test Set and Reference Mixer Switch to 2-Port Analyzer (Option 201 Upgrade) No Hardware Kit and License Key None 200 200 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227A:pdf
N5221/22/24/25AU-217 Add Source and Receiver Attenuators to 2-Port Analyzer (Option 217 Upgrade) No Hardware Kit and License Key None 201 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.0 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5221/22/24/25AU-219 Add Bias-Tees to 2-Port Analyzer (Option 219 Upgrade) No Hardware Kit and License Key None 217 217 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(1.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227AU-219 Add Bias-Tees to 2-Port Analyzer (Option 201 to 219 Upgrade) No Hardware Kit and License Key None 201 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
pdf
N522xAU-401 Add Configurable Test Set and Reference Mixer Switch to 4-Port Analyzer (Option 401 Upgrade) No Hardware Kit and License Key None 400 400 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227A:pdf
N5221/22/24/25AU-417 Add Source and Receiver Attenuators to 4-Port Analyzer (Option 417 Upgrade) No Hardware Kit and License Key None 401 401 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(2.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5221/22/24/25AU-419 Add Bias-Tees to 4-Port Analyzer (Option 419 Upgrade) No Hardware Kit and License Key None 417 417 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(1.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227AU-419 Add Bias-Tees to 4-Port Analyzer (Option 401 to 419 Upgrade) No Hardware Kit and License Key None 401 401 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
pdf
N522xAU-600 Add 4-Port Operation to Option 200 Analyzer No Hardware Kit and License Key None 200 200 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227A:pdf
N522xAU-601 Add 4-Port Operation to Option 201 Analyzer No Hardware Kit and License Key None 201 201 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227A:pdf
N5221/22/24/25AU-617 Add 4-Port Operation to Option 217 Analyzer No Hardware Kit and License Key None 217 217 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N522xAU/22AU-619 Add 4-Port Operation to Option 219 Analyzer No Hardware Kit and License Key None 219 219 All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(3.5 hr install; 4.5 hr cal)
N5221A/22A:pdf
N5224A/25A:pdf
N5227A:pdf
N5221AU-626 Upgrade PNA from 13.5 GHz to 26.5 GHz No License Key and new Nameplate None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf
N5224AU-650 Upgrade PNA from 43.5 GHz to 50 GHz No License Key and new Nameplate None None None All Source and Receiver Adjustments Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments
(0.5 hr install; 4.5 hr cal)
pdf


For additional information, contact the support email node.

Last Updated: 31 May 2017