Keysight E8362A/63A/64A PNA Upgrades

 


  • The cost of installation, adjustments, calibration (if necessary), and return shipping is included in the price of N5249A, N5241A and N5242A upgrades. These costs are quoted separately for N5244A, N5245A, and N5247A upgrades. Customers are responsible for incoming shipping charges. No price discounts are provided for customers performing their own work.
  • Upgrades are ordered using the PNA model number followed by a "U" as shown in the product number column below.
  • When Keysight will be performing the hardware upgrade, the customer should take delivery of the upgrade kit, contact Keysight for an RMA and shipping instructions, then send in the kit and the PNA as instructed.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

The E8362A, E8363A, and E8364A are Obsolete and out of support. These upgrade kits are no longer available. These are listed only to provide access to the installation literature.

Product Number Description Type Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
E8362AU-010 Add Time Domain Operation Software License None None None None Customer pdf
E8362AU-014 Add Configurable Test Set Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8362AU-040 40 GHz Operation (PNA without 014) Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
New Licenses Req'd
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8362AU-041 40 GHz Operation (PNA with 014) Hardware Hardware and Installation Service None Option 014 None Source Adjust
Receiver Adjust
New Licenses Req'd
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8362AU-097 Upgrade E8362A to E8362B Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8362AU-UNL Add Source Attn & Bias Tees Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf

E8363AU-010 Add Time Domain Operation Software License None None None None Customer pdf
E8363AU-014 Add Configurable Test Set Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8363AU-050 50 GHz Operation Software License and Installation Service None None None Source Adjust
Receiver Adjust
New Licenses Req'd
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8363AU-097 Upgrade E8363A to E8363B Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8363AU-UNL Add Source Attn & Bias Tees Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf

E8364AU-010 Add Time Domain Operation Software License None None None None Customer pdf
E8364AU-014 Add Configurable Test Set Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8364AU-097 Upgrade E8364A to E8364B Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8364AU-UNL Add Source Attn & Bias Tees Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf

Model Change Note:
Please note that existing software licenses are no longer valid when the model number is changed. Please contact us to have new software licenses issued.


For additional information, please contact us.

Last Updated: 03 Dec 2018