Keysight E8361C PNA Upgrades

 


  • The cost of installation, adjustments, calibration (if necessary), and return shipping is included in the price of N5249A, N5241A and N5242A upgrades. These costs are quoted separately for N5244A, N5245A, and N5247A upgrades. Customers are responsible for incoming shipping charges. No price discounts are provided for customers performing their own work.
  • Upgrades are ordered using the PNA model number followed by a "U" as shown in the product number column below.
  • When Keysight will be performing the hardware upgrade, the customer should take delivery of the upgrade kit, contact Keysight for an RMA and shipping instructions, then send in the kit and the PNA as instructed.
  • Upgrades listed as installed by customers consist of only a license. No adjustments or calibration are required.
  • The parts in our hardware upgrades come with a 90-day warranty against any manufacturing defect. The warranty period of the instrument into which they are installed is not affected.

The E8361C is Discontinued. It will be Obsolete and out of support on 01 January 2018. These upgrade kits are available until 01 November 2017.

Product Number Description Type Upgrade Contents Minimum Firmware Minimum Hardware Required Options Before Upgrade Adjustments
required after
installation
Installed by Installation note
E8361CU-010 Add Time Domain Operation Software License None None None None Customer pdf
E8361CU-014 Add Configurable Test Set Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8361CU-016 Add Receiver Attenuators Hardware Hardware and Installation Service None Option UNL None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8361CU-080 Add Frequency Offset Mode Hardware Hardware and Installation Service None None 014 Source Adjust
Receiver Adjust
Offset LO Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8361CU-081 Add Reference Mixer Transfer Switches Hardware Hardware and Installation Service None None 014,080 Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8361CU-082 Add Scalar Calibrated Converter Measurements Software License None None 014,080 None Customer pdf
E8361CU-083 Add Vector and Scalar Calibrated Converter Measurements Software License None None 014,080,081 None Customer pdf
E8361CU-084 Add Embedded LO Measurements Software License A.07.50 1.1 GHz CPU None None Customer pdf
E8361CU-550 Add Full 4 Port Capability Software License A.06.01 None None None Customer pdf
E8361CU-551 Add Full N-Port Capability Software License A.07.12 None None None Customer pdf
E8361CU-H08 Add Pulsed RF Measurement Capability Software License None None 014,080,081,H11,UNL None Customer pdf
E8361CU-H11 Add IF Access Hardware Hardware and Installation Service None None 014,080,081,UNL Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf
E8361CU-UNL Add Source Attn & Bias Tees Hardware Hardware and Installation Service None None None Source Adjust
Receiver Adjust
Keysight Service Center or Customer Who Can Run Performance Tests & Adjustments pdf


For additional information, please contact us.

Last Updated: 03 Dec 2018