Keysight PNA Series Kits and Accessories

 

Calibration Kits

Model Description O&S Manual
85031B 7 mm Calibration Kit (300 kHz to 6 GHz) 85031-90003
85032F 50 Ohm Type-N Calibration Kit (300 kHz to 9 GHz)85032-90021
85032B/E50 Ohm Type-N Calibration Kit (30 kHz to 6 GHz) 85032-90020
85033E 3.5 mm Calibration Kit (300 kHz to 9 GHz) 85033-90028

Verification Kits

Model Description O&S Manual
85053B 3.5 mm Verification Kit 85053-90028
85055A Type-N Verification Kit 85055-90014

ECal Modules

Model Description O&S Manual
85060A 7 mm E-Cal Module (1 GHz to 18 GHz) 85060-90001
85062A 3.5 mm E-Cal Module (1 GHz to 26.5 GHz) 85062-90001
85064A Type-N E-Cal Module (1 GHz to 18 GHz) 85064-90001

Cables and Accessories

Model Part Number O&S Manual
N6314A, N6315A Type-N RF Cables8120-8862
8121-0027
5964-7333

Last Complete Review: 14 Jan 2018