X11644A X-band Waveguide SOLT/TRL Calibration Kit

Download X11644A.ckt

Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 Short X-band short X-band waveguide NONE 0 0 0 0 6555 13111 0.00E+00 0 1
5 Short Offset X-band 1/4 offset short X-band waveguide NONE 0 0 0 0 6555 13111 3.26332E-11 0.798 1
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 Offset Load X-band offset load X-band waveguide NONE FIXED OFF ON 6555 13111 0.00E+00 0 1
2 Fixed Load X-band fixed load X-band waveguide NONE FIXED OFF OFF 6555 13111 0.00E+00 0 1
3 Sliding Load X-band sliding load X-band waveguide NONE SLIDING OFF OFF 6555 13111 0.00E+00 0 1
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
6 Thru X-band Thru X-band waveguide NONE X-band waveguide NONE 6555 13111 0.00E+00 0 1
7 1/4 Line X-band 1/4 wavelength line X-band waveguide NONE X-band waveguide NONE 6555 13111 3.26332E-11 0.798 1
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
X-band waveguide X-band waveguide NONE WAVEGUIDE 6555 13111 6555


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4  
S11B 5  
S11C 1 2 3  
S22A 4  
S22B 5  
S22C 1 2 3  
FWD MATCH 6 7  
FWD TRAN 6 7  
REV MATCH 6 7  
REV TRAN 6 7  
ISOLATION 1 2 3  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 6  
TRL REFLECT 4  
TRL LINE 7  
FWD MATCH 3  
REV MATCH 3  
ISOLATION 1 2 3  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.