U11644A U-band Waveguide SOLT/TRL Calibration Kit

Download U11644A.ckt

Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 Short U-band short U-band waveguide NONE 0 0 0 0 31386 62772 0.00E+00 0 1
5 Offset Short U-band 1/4 offset short U-band waveguide NONE 0 0 0 0 31386 62772 6.6434E-12 16.65 1
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 Offset Load U-band offset load U-band waveguide NONE FIXED OFF ON 31386 62772 0.00E+00 0 1
2 Fixed Load U-band fixed load U-band waveguide NONE FIXED OFF OFF 31386 62772 0.00E+00 0 1
3 Sliding Load U-band sliding load U-band waveguide NONE SLIDING OFF OFF 31386 62772 0.00E+00 0 1
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
6 Thru U-band Thru U-band waveguide NONE U-band waveguide NONE 31386 62772 0.00E+00 0 1
7 1/4 Line U-band 1/4 wavelength line U-band waveguide NONE U-band waveguide NONE 31386 62772 6.6434E-12 16.65 1
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
U-band waveguide U-band waveguide NONE WAVEGUIDE 31386 62772 31386


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4  
S11B 5  
S11C 1 2 3  
S22A 4  
S22B 5  
S22C 1 2 3  
FWD MATCH 6 7  
FWD TRAN 6 7  
REV MATCH 6 7  
REV TRAN 6 7  
ISOLATION 1 2 3  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 6  
TRL REFLECT 4  
TRL LINE 7  
FWD MATCH 3  
REV MATCH 3  
ISOLATION 1 2 3  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.