R11644A R-band Waveguide SOLT/TRL Calibration Kit

Download R11644A.ckt

Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 Short R-band short R-band waveguide NONE 0 0 0 0 21071 42142 0.00E+00 0 1
5 Offset Short R-band 1/4 offset short R-band waveguide NONE 0 0 0 0 21071 42142 1.00702E-11 9 1
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 Offset Load R-band offset load R-band waveguide NONE FIXED OFF ON 21071 42142 0.00E+00 0 1
2 Fixed Load R-band fixed load R-band waveguide NONE FIXED OFF OFF 21071 42142 0.00E+00 0 1
3 Sliding Load R-band sliding load R-band waveguide NONE FIXED OFF OFF 21071 42142 0.00E+00 0 1
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
6 Thru R-band Thru R-band waveguide NONE R-band waveguide NONE 21071 42142 0.00E+00 0 1
7 1/4 Line R-band 1/4 wavelength line R-band waveguide NONE R-band waveguide NONE 21071 42142 1.00702E-11 9 1
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
R-band waveguide R-band waveguide NONE WAVEGUIDE 21071 42142 21071


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4  
S11B 5  
S11C 1 2 3  
S22A 4  
S22B 5  
S22C 1 2 3  
FWD MATCH 6 7  
FWD TRAN 6 7  
REV MATCH 6 7  
REV TRAN 6 7  
ISOLATION 1 2 3  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 6  
TRL REFLECT 4  
TRL LINE 7  
FWD MATCH 3  
REV MATCH 3  
ISOLATION 1 2 3  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.