85564A 4-in-1 2.4 mm Male Calibration Kit

Download: 85564A.xkt
The .xml format is necessary for FieldFox N9912A models with firmware A.07.51 and below. Firmware revisions A.07.52 or higher can use the newer .xkt format.

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 OPEN -M- 2.4 mm Male Open 2.4 mm MALE 29.722 165.78 -3.5386 0.071 0 50000 2.0837E-11 3.23 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 SHORT -M- 2.4 mm Male Short 2.4 mm MALE 2.1636 -146.35 4.0443 -0.0363 0 44000 2.2548E-11 3.554 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 LOAD -M- 2.4 mm Male Broadband Load 2.4 mm MALE FIXED OFF OFF 0 50000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
  THRU   2.4 mm   2.4 mm   0 50000   0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
2.4 mm 2.4 mm male MALE COAX 0 50000 0


SOLT Class Assignments

Class ID A B C D E F G H Class Label
SA 2   OPENS
SB 1   SHORTS
SC 3   LOADS
FORWARD_THRU     THRUS
FORWARD_MATCH     THRUS
REVERSE_THRU     THRUS
REVERSE_MATCH     THRUS
ISOLATION 3   ISOLATION
TRL_THRU     TRL_THRU


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Feb-2018 The values shown here were extracted from the linked .xkt files.