85561A 4-in-1 2.92 mm Female Calibration Kit

Download: 85561A.xkt
The .xml format is necessary for FieldFox N9912A models with firmware A.07.51 and below. Firmware revisions A.07.52 or higher can use the newer .xkt format.

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 OPEN -F- 2.92 mm Female Open 2.92 mm FEMALE 3.7458 -609.26 21.172 -0.14373 0 44000 3.1522E-11 2.309 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 SHORT -F- 2.92 mm Female Short 2.92 mm FEMALE 1.5918 -596.22 27.315 -0.42643 0 44000 3.1288E-11 2.046 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
5 LOAD -F- 2.92 mm Female Load 2.92 mm FEMALE FIXED OFF OFF 0 44000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
7 THRU Insertable thru standard 2.92 mm FEMALE 2.92 mm FEMALE 0 44000 1.16114E-10 2.5 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
2.92 mm 2.92 mm female FEMALE COAX 0 44000 0


SOLT Class Assignments

Class ID A B C D E F G H Class Label
SA 1   OPENS
SB 2   SHORTS
SC 5   LOADS
FORWARD_THRU 7   THRUS
FORWARD_MATCH 7   THRUS
REVERSE_THRU 7   THRUS
REVERSE_MATCH 7   THRUS
ISOLATION 5   ISOLATION
PARTIALLY_KNOWN_THRU 5   PARTIALLY_KNOWN_THRU


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Feb-2018 The values shown here were extracted from the linked .xkt files.