85521A 4-in-1 3.5 mm Female Calibration Kit

Download: 85521A.xkt or 85521A.xml
The .xml format is necessary for FieldFox N9912A models with firmware A.07.51 and below. Firmware revisions A.07.52 or higher can use the newer .xkt format.

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 OPEN -F- 3.5 mm female open 3.5 mm FEMALE 3.695 -625.6 -2.2 0.104 0 26500 3.1832E-11 1.8 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 SHORT -F- 3.5 mm female short 3.5 mm FEMALE -8.424 2912 -217 4.51 0 26500 3.0581E-11 1.8 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 Broadband Load -F- 3.5 mm female broadband load 3.5 mm FEMALE FIXED OFF OFF 0 26500 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 Thru F-F Define thru F-F 3.5 mm FEMALE 3.5 mm FEMALE 0 26500 1.15881E-10 1.8 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
3.5 mm 3.5 mm female FEMALE COAX 0 26500 0


SOLT Class Assignments

Class ID A B C D E F G H Class Label
SA 2   OPENS
SB 1   SHORTS
SC 3   LOADS
FORWARD_THRU 4   THRUS
FORWARD_MATCH 4   THRUS
REVERSE_THRU 4   THRUS
REVERSE_MATCH 4   THRUS
ISOLATION 3   ISOLATION


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against current FieldFox firmware.