85514A 4-in-1 Type N (50) Calibration Kit

Download: 85514A.xkt or 85514A.xml
The .xml format is necessary for FieldFox N9912A models with firmware A.07.51 and below. Firmware revisions A.07.52 or higher can use the newer .xkt format.

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 OPEN -M- Type N (50) male open Type N MALE -8.9274254031620283 -105.8224938166675 585.23457886439 -53.079274154295392 0 10000 5.38818932350512E-11 0.8392 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 SHORT -M- Type N (50) male short Type N MALE 20.2246580387486 -1479.262340676458 -591.40210077262318 63.3257973335256 0 10000 5.33849836638087E-11 0.9235 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 Broadband Load -M- Type N (50) male broadband load Type N MALE FIXED OFF OFF 0 10000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 Thru M-M Define thru M-M Type N MALE Type N MALE 0 10000 2.42E-10 0.84 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
Type N Type N male MALE COAX 0 10000 0


SOLT Class Assignments

Class ID A B C D E F G H Class Label
SA 2   OPENS
SB 1   SHORTS
SC 3   LOADS
FORWARD_THRU 4   THRUS
FORWARD_MATCH 4   THRUS
REVERSE_THRU 4   THRUS
REVERSE_MATCH 4   THRUS
ISOLATION 3   ISOLATION


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against current FieldFox firmware.