WR-10 A.3 Calibration Kit

Download CK_WR10A.3


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 0 0 0 0 Fixed 0 1 0 59.024 118.048 Waveguide SHORT
#2 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#3 Short 0 0 0 0 Fixed 3.6203 1 0 59.024 118.048 Waveguide /4 OFFS
#4 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#5 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#6 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#7 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#8 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#9 Load   Fixed 0 1 0 59.024 118.048 Waveguide FIXED
#10 Load   Sliding 0 1 0 59.024 118.048 Waveguide SLIDING
#11 Thru   Fixed 0 1 0 59.024 118.048 Waveguide THRU
#12 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#13 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#14 Thru   Fixed 0 1 0 59.024 118.048 Waveguide THRU
#15 Thru   Fixed 3.6203 1 0 59.024 118.048 Waveguide /4 DELAY
#16 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#17 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#18 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#19 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  
#20 Load   Offset 3.6203 1 0 59.024 118.048 Waveguide OFFSET
#21 Short 0 0 0 0 Fixed 0 1 0 0 999 Waveguide  


Class Assignments

  A B C D E F G Standard Class Label
S11A 1   SHORT
S11B 3   OFFSET
S11C 9 10 20   LOADS
S22A 1   SHORT
S22B 3   OFFSET
S22C 9 10 20   LOADS
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 11   RESPONSE
TRL Thru or Line 14   THRU
TRL Reflect 1   SHORT
TRL Line or Match 15   LINE
Adapter 13   undefined


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz