TYPE-N D.2 Calibration Kit

Download CK_NTYPD.2


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short -0.1315 606.20984 -68.40501 2.0206 Fixed 27.99001 50 1.3651 0 999 Coax SHORT (M)
#2 Open 104.12997 -1943.40039 144.61996 2.2258 Fixed 22.90499 50 0.93 0 999 Coax OPEN (M)
#3 Short 0.7563 459.87994 -52.42901 1.5846 Fixed 63.07799 50 1.1273 0 999 Coax SHORT (F)
#4 Open 89.939 2536.7998 -264.99005 13.4 Fixed 57.993 50 0.93 0 999 Coax OPEN (F)
#5 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#6 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#7 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#8 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#9 Load   Fixed 0 50 0 0 999 Coax BROADBAND
#10 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#11 Thru   Fixed 0 50 0 0 999 Coax THRU
#12 Short 0 0 0 0 Fixed 0 50 0 0 0 Coax  
#13 Thru   Fixed 134.81999 50 2.2 0 999 Coax F-F ADPTR
#14 Thru   Fixed 195.99997 50 2.2 0 999 Coax M-M ADPTR
#15 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#16 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#17 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#18 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#19 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#20 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#21 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  


Class Assignments

  A B C D E F G Standard Class Label
S11A 2 4   OPENS
S11B 1 3   SHORTS
S11C 9 10 12   LOADS
S22A 2 4   OPENS
S22B 1 3   SHORTS
S22C 9 10 12   LOADS
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 3 2 4 11   RESPONSE
TRL Thru or Line 14   undefined
TRL Reflect 1   undefined
TRL Line or Match 15   undefined
Adapter 13 14   ADAPTERS


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz