7 mm C.2 Calibration Kit

Download CK_7MMC2


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 0.3566 -33.39201 1.7542 -0.0336 Fixed 0 50 0 0 999 Coax SHORT
#2 Open 90.47998 763.59985 -63.81801 6.4337 Fixed 0 50 0 0 999 Coax OPEN
#3 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#4 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#5 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#6 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#7 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#8 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#9 Load   Fixed 0 50 0 0 999 Coax BROADBAND
#10 Load   Fixed 0 50 0 0 999 Coax  
#11 Thru   Fixed 0 50 0 0 999 Coax THRU
#12 Load   Fixed 0 50 0 0 2.001 Coax LOWBAND
#13 Thru   Fixed 0 50 0 0 999 Coax undefined
#14 Thru   Fixed 0 50 0 0 999 Coax THRU
#15 Thru   Fixed 23.18999 49.988 0.7 0 999 Coax 2-18 LINE
#16 Thru   Fixed 1E+12 50 0.7 0 2.001 Coax 0-2 LOADS
#17 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#18 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#19 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#20 Load   Offset 23.18999 49.988 0.7 1.999 999 Coax OFFSET
#21 Short 0 0 0 0 Fixed 23.18999 49.988 0.7 1.999 999 Coax OFFSET


Class Assignments

  A B C D E F G Standard Class Label
S11A 2 21   OPENS
S11B 1   SHORT
S11C 9 12 20   LOADS
S22A 2 21   OPENS
S22B 1   SHORT
S22C 9 12 20   LOADS
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 2 11   RESPONSE
TRL Thru or Line 14   THRU
TRL Reflect 1   SHORT
TRL Line or Match 15 16   LINE
Adapter 13   undefined


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz