85038A Calibration Kit

Download CK_7_16_.A1


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 0 0 0 0 Fixed 66.73398 49.99999 0.63 0 999 Coax SHORT
#2 Open 32 99.99998 -50.00001 99.99998 Fixed 66.73398 49.99999 0.63 0 998.001 Coax OPEN
#3 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#4 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#5 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#6 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#7 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#8 Short 0 0 0 0 Fixed 0 49.99999 0 0 999 Coax  
#9 Load   Fixed 0 49.99999 0 0 999 Coax BROADBAND
#10 Load   Sliding 0 49.99999 0 0.9 999 Coax  
#11 Thru   Fixed 0 49.99999 0 0 999 Coax THRU
#12 Load   Fixed 0 49.99999 0 0 999 Coax  
#13 Thru   Fixed 236.87097 49.99999 0.63 0 999 Coax APC-7
#14 Thru   Fixed 262.45095 49.99999 0.63 0 999 Coax TYPE-N
#15 Thru   Fixed 165.96097 49.99999 0.63 0 999 Coax IN-SERIES
#16 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#17 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax 8047B
#18 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#19 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#20 Short 0 0 0 0 Fixed 0 49.99998 0 0 999 Coax  
#21 Short 0 0 0 0 Fixed 0 49.99999 0 0 999 Coax  


Class Assignments

  A B C D E F G Standard Class Label
S11A 2   OPEN
S11B 1   SHORT
S11C 9   LOADS
S22A 2   OPEN
S22B 1   SHORT
S22C 9   LOADS
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 2 11   RESPONSE
TRL Thru or Line 1   TRL THRU
TRL Reflect 1   TRLREFLECT
TRL Line or Match 1   TRL LINE
Adapter 13 14 15   ADAPTER


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz