2.92 mm A3 Calibration Kit

Download CK_292MM.A3


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 2.1636 -146.35001 4.0443 -0.0363 Fixed -17.128 50 4.16 0 999 Coax SHORT
#2 Open 29.722 165.78 -3.5385 0.071 Fixed -18.842 50 4.47 0 999 Coax OPEN
#3 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#4 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#5 Open 6.9558 -1.0259 -0.01435 0.0028 Fixed 0 50 0 0 999 Coax 3.5/2.92
#6 Open 5.9588 -11.195 0.5076 -0.00243 Fixed 0 50 0 0 999 Coax 3.5/SMA
#7 Open 13.4203 -1.9452 0.5459 0.01594 Fixed 0 50 0 0 999 Coax 2.92/SMA
#8 Open 8.9843 -13.9923 0.3242 -0.00112 Fixed 0 50 0 0 999 Coax 2.4/1.85
#9 Load   Fixed 0 50 0 0 999 Coax BROADBAND
#10 Load   Sliding 0 50 0 3.999 999 Coax SLIDING
#11 Thru   Fixed 0 50 0 0 999 Coax 2.92 ADPT
#12 Load   Fixed 0 50 0 0 4.001 Coax LOWBAND
#13 Thru   Fixed 39.68 50 3.84 0 999 Coax ADAPTER
#14 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax undefined
#15 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax undefined
#16 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#17 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#18 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#19 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#20 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#21 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  


Class Assignments

  A B C D E F G Standard Class Label
S11A 2   OPEN
S11B 1   SHORT
S11C 9 10 12   LOADS
S22A 2   OPEN
S22B 1   SHORT
S22C 9 10 12   LOADS
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 2 11   RESPONSE
TRL Thru or Line 14   undefined
TRL Reflect 1   undefined
TRL Line or Match 15   undefined
Adapter 13 5 6 7 8   ADAPTER


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz