1.85mmEA.2 Calibration Kit

Download CK_185mmEA2


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 0.9658 8.9552 -0.7884 0.0079 Fixed 18.01199 50 4.0608 0 999 Coax (F)Shrt1BB
#2 Open 2.2757 0.60959 -3.9739 0.05204 Fixed 18.011 50 3.2815 0 999 Coax (F)Open BB
#3 Short 1.4957 -323.17999 11.624 -0.10939 Fixed 18.01199 50 4.0812 0 999 Coax (M)Shrt1BB
#4 Open -3.5342 425.23999 -13.946 0.12741 Fixed 18.001 50 3.2822 0 999 Coax (M)Open BB
#5 Thru   Fixed 0 50 0 0 0 Coax  
#6 Thru   Fixed 0 50 0 0 0 Coax  
#7 Thru   Fixed 0 50 0 0 0 Coax  
#8 Thru   Fixed 0 50 0 0 0 Coax  
#9 Load   Fixed 0 50 0 0 999 Coax Broadband
#10 Thru   Fixed 0 50 0 0 999 Coax BB Load
#11 Thru   Fixed 0 50 0 0 999 Coax Thru
#12 Thru   Fixed 18.01199 50 4.0087 34.9 999 Coax (F)Shrt1HB
#13 Thru   Fixed 87.41799 50 4 0 999 Coax Adapter
#14 Thru   Fixed 1E+12 50 4 0 999 Coax Load
#15 Thru   Fixed 25.351 50 3.8911 34.9 55 Coax (F)Shrt4
#16 Thru   Fixed 18.01199 50 4.0306 34.9 999 Coax (M)Shrt1HB
#17 Thru   Fixed 21.015 50 3.9661 34.9 999 Coax (M)Shrt2
#18 Thru   Fixed 23.75 50 3.9432 45 999 Coax (M)Shrt3
#19 Thru   Fixed 25.351 50 3.8798 34.9 55 Coax (M)Shrt4
#20 Thru   Fixed 0 50 0 0 999 Coax  
#21 Thru   Fixed 99998.9993 50 0 0 999 Coax Load


Class Assignments

  A B C D E F G Standard Class Label
S11A 2 4   Open
S11B 1 3   Short
S11C 9   Load
S22A 2 4   Open
S22B 1 3   Short
S22C 9   Load
Forward Transmission 11   Thru
Reverse Transmission 11   Thru
Forward Match 11   Thru
Reverse Match 11   Thru
Forward Isolation 9   Isol'n Std
Reverse Isolation 9   Isol'n Std
Frequency Response 1 2 3 4 11   Response
TRL Thru or Line 11   Thru
TRL Reflect 1   Short
TRL Line or Match 14   Match
Adapter 13   Adapter


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = System Z0

TRL Lowband Frequency = 0 GHz