85058B Calibration Kit

Download CK_185mmBA2


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short -0.6715 98.94899 -0.8139 -0.0212 Fixed 18.01199 50 3.9774 0 35.5 Coax (F)Shrt1LB
#2 Open 2.127 73.815 -9.1135 0.13886 Fixed 18.011 50 3.2762 0 35.5 Coax (F)Open LB
#3 Short 1.8222 -934.85999 64.091 -1.1161 Fixed 18.01199 50 3.9664 0 35.5 Coax (M)Shrt1LB
#4 Open -7.7748 1332.3999 -64.26001 0.90991 Fixed 18.015 50 3.2754 0 35.5 Coax (M)Open LB
#5 Short 0.9658 8.9552 -0.7884 0.0079 Fixed 18.01199 50 4.0608 0 999 Coax (F)Shrt1BB
#6 Open 2.2757 0.60959 -3.9739 0.05204 Fixed 18.011 50 3.2815 0 999 Coax (F)Open BB
#7 Short 1.4957 -323.17999 11.624 -0.10939 Fixed 18.01199 50 4.0812 0 999 Coax (M)Shrt1BB
#8 Open -3.5342 425.23999 -13.946 0.12741 Fixed 18.001 50 3.2822 0 999 Coax (M)Open BB
#9 Load   Fixed 0 50 0 0 35.5 Coax 35GHz Load
#10 Load   Fixed 0 50 0 0 999 Coax BB Load
#11 Thru   Fixed 0 50 0 0 999 Coax Thru
#12 Short -26.329 1436.8999 -24.863 0.1393 Fixed 18.01199 50 4.0087 34.9 999 Coax (F)Shrt1HB
#13 Short 5.2837 -255.25 4.4398 -0.0248 Fixed 21.015 50 3.9424 34.9 999 Coax (F)Shrt2
#14 Short -18.399 854.21997 -12.502 0.0595 Fixed 23.75 50 3.9568 45 999 Coax (F)Shrt3
#15 Short 31.176 -1738.19995 32.421 -0.1988 Fixed 25.351 50 3.8911 34.9 55 Coax (F)Shrt4
#16 Short 81.44299 -5397.5 114.28999 -0.77746 Fixed 18.01199 50 4.0306 34.9 999 Coax (M)Shrt1HB
#17 Short -168.11002 10000 -195.63 1.2477 Fixed 21.015 50 3.9661 34.9 999 Coax (M)Shrt2
#18 Short -85.54201 5237.89941 -105.29001 0.68943 Fixed 23.75 50 3.9432 45 999 Coax (M)Shrt3
#19 Short 83.336 -4925.7998 95.83 -0.61258 Fixed 25.351 50 3.8798 34.9 55 Coax (M)Shrt4
#20 Thru   Fixed 87.41799 50 4 0 999 Coax Adapter
#21 Thru   Fixed 1E+12 50 4 0 999 Coax Load


Class Assignments

  A B C D E F G Standard Class Label
S11A 2 15 14 4 19 18   Open/Short
S11B 1 12 3 16   Short
S11C 9 13 17   Load/Short
S22A 2 15 14 4 19 18   Open/Short
S22B 1 12 3 16   Short
S22C 9 13 17   Load/Short
Forward Transmission 11   Thru
Reverse Transmission 11   Thru
Forward Match 11   Thru
Reverse Match 11   Thru
Forward Isolation 10   Load
Reverse Isolation 10   Load
Frequency Response 5 6 7 8 11   Response
TRL Thru or Line 11   Thru
TRL Reflect 5 7   Short
TRL Line or Match 21   Match
Adapter 20   Adapter


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = System Z0

TRL Lowband Frequency = 0 GHz