1.85mm D.1 Calibration Kit

Download CK_185MM.D1


Standard Definitions

Std. No. Standard Type C0/L0
Term Z
C1/L1 C2/L2 C3/L3 Load Type Offset Delay Offset Z0 Offset Loss Min Freq (GHz) Max Freq (GHz) Medium Standard Label
#1 Short 1.431 -362.00006 16.37 -0.18 Fixed 18.03 50 4.17 0 999 Coax SHORT
#2 Open 28.8 -322.70007 7.55 -0.03037 Fixed 16.824 50 3.75 0 999 Coax OPEN
#3 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#4 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#5 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#6 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#7 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#8 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#9 Load   Fixed 0 50 0 0 999 Coax BROADBAND
#10 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#11 Thru   Fixed 0 50 0 0 999 Coax THRU
#12 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#13 Thru   Fixed 87.41799 50 4 0 999 Coax ADAPTER
#14 Thru   Fixed 1E+12 50 4 0 999 Coax LOAD
#15 Short 0 0 0 0 Fixed 0 49.99999 0 0 999 Coax  
#16 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#17 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#18 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#19 Short 0 0 0 0 Fixed 0 50 0 0 999 Coax  
#20 Short 0 0 0 0 Fixed 0 49.99999 0 0 999 Coax  
#21 Short 0 0 0 0 Fixed 0 49.99999 0 0 998.001 Coax  


Class Assignments

  A B C D E F G Standard Class Label
S11A 2   OPEN
S11B 1   SHORT
S11C 9   LOAD
S22A 2   OPEN
S22B 1   SHORT
S22C 9   LOAD
Forward Transmission 11   THRU
Reverse Transmission 11   THRU
Forward Match 11   THRU
Reverse Match 11   THRU
Forward Isolation 9   ISOL'N STD
Reverse Isolation 9   ISOL'N STD
Frequency Response 1 2 11   RESPONSE
TRL Thru or Line 11   THRU
TRL Reflect 1   SHORT
TRL Line or Match 14   LOAD
Adapter 13   ADAPTER


VNA = Agilent 8510C

SYSTEM Z0 = 50 ohm

TRL Set Ref = Thru

TRL Cal Z0 = Line Z0

TRL Lowband Frequency = 2 GHz