85059A Data-based 1.00 mm Data-based Precision Cal Kit

Download 85059A Databased.ckt
Download 85059A Databased.xkt

Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
13 THRU Insertable thru standard 1.00 mm FEMALE 1.00 mm MALE 0 120000 0.00E+00 0 50
Std. No. Label Description Connector Sex Fmin (MHz) Fmax (MHz)
1 SHORT 1 -M- 1.00 mm Male [SHORT 1] 1.00 mm MALE 49000 120000
2 SHORT 2 -M- 1.00 mm Male [SHORT 2] 1.00 mm MALE 65000 120000
3 SHORT 3 -M- 1.00 mm Male [SHORT 3] 1.00 mm MALE 0 120000
4 SHORT 4 -M- 1.00 mm Male [SHORT 4] 1.00 mm MALE 49000 75100
5 OPEN -M- 1.00 mm Male [OPEN] 1.00 mm MALE 0 50500
6 LB LOAD -M- 1.00 mm Male [LB LOAD] 1.00 mm MALE 0 50500
7 SHORT 1 -F- 1.00 mm Female [SHORT 1] 1.00 mm FEMALE 49000 120000
8 SHORT 2 -F- 1.00 mm Female [SHORT 2] 1.00 mm FEMALE 65000 120000
9 SHORT 3 -F- 1.00 mm Female [SHORT 3] 1.00 mm FEMALE 0 120000
10 SHORT 4 -F- 1.00 mm Female [SHORT 4] 1.00 mm FEMALE 49000 79100
11 OPEN -F- 1.00 mm Female [OPEN] 1.00 mm FEMALE 0 50500
12 LOWBAND -F- 1.00 mm Female [LB LOAD] 1.00 mm FEMALE 0 50500
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.00 mm 1.00 mm male MALE COAX 0 120000 0
1.00 mm 1.00 mm female FEMALE COAX 0 120000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 1 6 7 12  
S11B 2 4 5 8 10 11  
S11C 3 9  
S22A 1 6 7 12  
S22B 2 4 5 8 10 11  
S22C 3 9  
FWD MATCH 13  
FWD TRAN 13  
REV MATCH 13  
REV TRAN 13  
ISOLATION 6 12  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 6 12  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = REFLECT STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.