85059AP Polynomial 1.00 mm (Reduced Accuracy)

Download 85059AP Polynomial.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN LB -F- 1.00 mm female [OPEN] 1.00 mm FEMALE 29.27 360.024 -8.3672 0.0758 0 50500 6.575E-12 8 50
8 OPEN BB -F- 1.00 mm female [OPEN] 1.00 mm FEMALE 28.4 543.356 -11.754 0.0793 0 999000 6.575E-12 8 50
2 OPEN LB -M- 1.00 mm male [OPEN] 1.00 mm MALE 31.579 162.211 -4.0954 0.037 0 50500 6.575E-12 7.8 50
6 OPEN BB -M- 1.00 mm male [OPEN] 1.00 mm MALE 31.043 274.897 -6.625 0.0539 0 999000 6.575E-12 8 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 SHORT 3 LB -F- 1.00 mm female [SHORT 3] 1.00 mm FEMALE 2.419 -21.1901 -0.8034 0.0095 0 50500 8.149E-12 7.7 50
16 SHORT 1 HB -F- 1.00 mm female [SHORT 1] 1.00 mm FEMALE -0.9209 107.672 -1.553 0.0057 49900 999000 4.313E-12 8 50
17 SHORT 2 -F- 1.00 mm female [SHORT 2] 1.00 mm FEMALE 11.2987 -384.343 3.251 -0.009 65000 999000 6.064E-12 8.55 50
18 SHORT 3 -F- 1.00 mm female [SHORT 3] 1.00 mm FEMALE 8.2341 -305.298 3.7762 -0.015 49900 999000 8.149E-12 8 50
19 SHORT 4 -F- 1.00 mm female [SHORT 4] 1.00 mm FEMALE 45.099 -1988.66 27.99 -0.1258 49900 75100 9.984E-12 8.23 50
7 SHORT 3 BB -F- 1.00 mm female [SHORT 3] 1.00 mm FEMALE 4.3065 -156.379 1.9852 -0.0081 0 999000 8.149E-12 7.9 50
1 SHORT 3 LB -M- 1.00 mm male [SHORT 3] 1.00 mm MALE 3.2053 -171.65 3.3888 -0.0208 0 50500 8.149E-12 7.74 50
12 SHORT 1 HB -M- 1.00 mm male [SHORT 1] 1.00 mm MALE 4.4217 -174.59 2.2083 -0.0084 49900 999000 4.313E-12 8 50
13 SHORT 2 -M- 1.00 mm male [SHORT 2] 1.00 mm MALE -14.4155 484.395 -5.0055 0.0164 65000 999000 6.064E-12 8.51 50
14 SHORT 3 -M- 1.00 mm male [SHORT 3] 1.00 mm MALE 1.14 24.8423 -0.9462 0.006 49900 999000 8.149E-12 8 50
15 SHORT 4 -M- 1.00 mm male [SHORT 4] 1.00 mm MALE 3.6474 -113.206 1.1075 -0.0027 49900 75100 9.984E-12 8.2 50
5 SHORT 3 BB -M- 1.00 mm male [SHORT 3] 1.00 mm MALE 0.2885 40.2472 -0.9816 0.0057 0 999000 8.149E-12 7.93 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
9 50 GHz LOAD -F- 1.00 mm female 50 GHz LOAD 1.00 mm FEMALE FIXED OFF OFF 0 50000 0.00E+00 0 50
10 BROADBAND -F- 1.00 mm female broadband LOAD 1.00 mm FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
23 50 GHz MATCH -F- 1.00 mm female 50 GHz LOAD 1.00 mm FEMALE FIXED OFF OFF 0 55500 1.00E+05 0 50
24 50 GHz LOAD -M- 1.00 mm male 50 GHz LOAD 1.00 mm MALE FIXED OFF OFF 0 50500 0.00E+00 0 50
21 50 GHz MATCH -M- 1.00 mm male 50 GHz LOAD 1.00 mm MALE FIXED OFF OFF 0 55500 1.00E+05 0 50
22 BROADBAND -M- 1.00 mm male broadband LOAD 1.00 mm MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard 1.00 mm MALE 1.00 mm FEMALE 0 999000 0.00E+00 0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.00 mm 1.00 mm female FEMALE COAX 0 999000 0
1.00 mm 1.00 mm male MALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 18 2 14  
S11B 3 16 1 12  
S11C 9 17 19 24 13 15  
S22A 4 18 2 14  
S22B 3 16 1 12  
S22C 9 17 19 24 13 15  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 10 22  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 11  
TRL REFLECT 7 5  
TRL LINE 23 21  
FWD MATCH 11  
REV MATCH 11  
ISOLATION 10 22  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.