85058E Databased 1.85 mm Economy Database Cal Kit

Download 85058E Databased.ckt

Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard 1.85 mm MALE 1.85 mm FEMALE 0 73000 0.00E+00 0 50
Std. No. Label Description Connector Sex Fmin (MHz) Fmax (MHz)
9 BROADBAND -F- 1.85 mm female broadband load [TERM] 1.85 mm FEMALE 0 73000
4 OPEN BB -F- 1.85 mm female [OPEN] 1.85 mm FEMALE 0 73000
3 SHORT 1 -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 0 73000
24 BROADBAND -M- 1.85 mm male broadband load [TERM] 1.85 mm MALE 0 73000
2 OPEN BB -M- 1.85 mm male [OPEN] 1.85 mm MALE 0 73000
1 SHORT 1 -M- 1.85 mm male [SHORT 1] 1.85 mm MALE 0 73000
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.85 mm 1.85 mm female FEMALE COAX 0 73000 0
1.85 mm 1.85 mm male MALE COAX 0 73000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 2  
S11B 3 1  
S11C 9 24  
S22A 4 2  
S22B 3 1  
S22C 9 24  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 9 24  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 9 24  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = REFLECT STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.