85058EP Polynomial 1.85 mm Economy (Reduced Accuracy)

Download 85058EP Polynomial.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN BB -F- 1.85 mm female [OPEN] 1.85 mm FEMALE -3.5342 425.24 -13.946 0.12741 0 999000 1.8001E-11 3.2822 50
2 OPEN BB -M- 1.85 mm male [OPEN] 1.85 mm MALE 2.2757 0.60959 -3.9739 0.05204 0 999000 1.8011E-11 3.2815 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 SHORT 1 BB -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 1.7655 -68.032 1.2192 -0.0073 0 999000 1.8012E-11 4.0812 50
1 SHORT 1 BB -M- 1.85 mm male [SHORT 1] 1.85 mm MALE 0.9658 8.9552 -0.7884 0.0079 0 999000 1.8012E-11 4.0608 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
9 BROADBAND -F- 1.85 mm female broadband load [TERM] 1.85 mm FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
24 BROADBAND -M- 1.85 mm male broadband load [TERM] 1.85 mm MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard 1.85 mm MALE 1.85 mm FEMALE 0 73000 0.00E+00 0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.85 mm 1.85 mm female FEMALE COAX 0 73000 0
1.85 mm 1.85 mm male MALE COAX 0 73000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 2  
S11B 3 1  
S11C 9 24  
S22A 4 2  
S22B 3 1  
S22C 9 24  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 9 24  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 9 24  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.