85058B Databased 1.85 mm Precision Database Cal Kit

Download 85058B Databased.ckt

Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard 1.85 mm MALE 1.85 mm FEMALE 0 73000 0.00E+00 0 50
Std. No. Label Description Connector Sex Fmin (MHz) Fmax (MHz)
9 LOWBAND -F- 1.85 mm female lowband [LB LOAD] 1.85 mm FEMALE 0 35500
4 OPEN LB -F- 1.85 mm female [OPEN] 1.85 mm FEMALE 0 35500
3 SHORT 1 -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 0 73000
17 SHORT 2 -F- 1.85 mm female [SHORT 2] 1.85 mm FEMALE 34900 73000
18 SHORT 3 -F- 1.85 mm female [SHORT 3] 1.85 mm FEMALE 44999 73000
19 SHORT 4 -F- 1.85 mm female [SHORT 4] 1.85 mm FEMALE 34900 55010
24 LOWBAND -M- 1.85 mm male lowband [LB LOAD] 1.85 mm MALE 0 35500
2 OPEN LB -M- 1.85 mm male [OPEN] 1.85 mm MALE 0 35500
1 SHORT 1 -M- 1.85 mm male [SHORT 1] 1.85 mm MALE 0 73000
13 SHORT 2 -M- 1.85 mm male [SHORT 2] 1.85 mm MALE 34900 73000
14 SHORT 3 -M- 1.85 mm male [SHORT 3] 1.85 mm MALE 44999 73000
15 SHORT 4 -M- 1.85 mm male [SHORT 4] 1.85 mm MALE 34900 55010
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.85 mm 1.85 mm female FEMALE COAX 0 73000 0
1.85 mm 1.85 mm male MALE COAX 0 73000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 18 19 2 14 15  
S11B 3 1  
S11C 9 17 24 13  
S22A 4 18 19 2 14 15  
S22B 3 1  
S22C 9 17 24 13  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = REFLECT STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.