85058BP Polynomial 1.85 mm (Reduced Accuracy)

Download 85058BP Polynomial.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN LB -F- 1.85 mm female [OPEN] 1.85 mm FEMALE -7.7748 1332.4 -64.26 0.90991 0 35500 1.8015E-11 3.2754 50
8 OPEN BB -F- 1.85 mm female [OPEN] 1.85 mm FEMALE -3.5342 425.24 -13.946 0.12741 0 999000 1.8001E-11 3.2822 50
2 OPEN LB -M- 1.85 mm male [OPEN] 1.85 mm MALE 2.127 73.815 -9.1135 0.13886 0 35500 1.8011E-11 3.2762 50
6 OPEN BB -M- 1.85 mm male [OPEN] 1.85 mm MALE 2.2757 0.60959 -3.9739 0.05204 0 999000 1.8011E-11 3.2815 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 SHORT 1 LB -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 1.8222 -934.86 64.091 -1.1161 0 35010 1.8012E-11 3.9664 50
16 SHORT 1 HB -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 81.443 -5397.5 114.29 -0.77746 34900 73000 1.8012E-11 4.0306 50
17 SHORT 2 -F- 1.85 mm female [SHORT 2] 1.85 mm FEMALE -168.11 10025 -195.63 1.2477 34900 73000 2.1015E-11 3.9661 50
18 SHORT 3 -F- 1.85 mm female [SHORT 3] 1.85 mm FEMALE -85.542 5237.9 -105.29 0.68943 44999 73000 2.375E-11 3.9432 50
19 SHORT 4 -F- 1.85 mm female [SHORT 4] 1.85 mm FEMALE 83.336 -4925.8 95.83 -0.61258 34900 55010 2.5351E-11 3.8798 50
7 SHORT 1 BB -F- 1.85 mm female [SHORT 1] 1.85 mm FEMALE 1.4957 -323.18 11.624 -0.10939 0 999000 1.8012E-11 4.0812 50
1 SHORT 1 LB -M- 1.85 mm male [SHORT 1] 1.85 mm MALE -0.0845 163.6838 -7.0736 0.0811 0 35010 1.7998E-11 4.109881 50
12 SHORT 1 HB -M- 1.85 mm male [SHORT 1] 1.85 mm MALE -26.329 1436.9 -24.863 0.1393 34900 73000 1.8012E-11 4.0087 50
13 SHORT 2 -M- 1.85 mm male [SHORT 2] 1.85 mm MALE 5.2837 -255.25 4.4398 -0.0248 34900 73000 2.1015E-11 3.9424 50
14 SHORT 3 -M- 1.85 mm male [SHORT 3] 1.85 mm MALE -18.399 854.22 -12.502 0.0595 44999 73000 2.375E-11 3.9568 50
15 SHORT 4 -M- 1.85 mm male [SHORT 4] 1.85 mm MALE 31.176 -1738.2 32.421 -0.1988 34900 55010 2.5351E-11 3.8911 50
5 SHORT 1 BB -M- 1.85 mm male [SHORT 1] 1.85 mm MALE 0.9658 8.9552 -0.7884 0.0079 0 999000 1.8012E-11 4.0608 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
9 LOWBAND -F- 1.85 mm female lowband [LB LOAD] 1.85 mm FEMALE FIXED OFF OFF 0 35500 0.00E+00 0 50
10 BROADBAND -F- 1.85 mm female broadband [LB LOAD] 1.85 mm FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
24 LOWBAND -M- 1.85 mm male lowband [LB LOAD] 1.85 mm MALE FIXED OFF OFF 0 35500 0.00E+00 0 50
22 BROADBAND -M- 1.85 mm male broadband [LB LOAD] 1.85 mm MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard 1.85 mm MALE 1.85 mm FEMALE 0 73000 0.00E+00 0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
1.85 mm 1.85 mm female FEMALE COAX 0 73000 0
1.85 mm 1.85 mm male MALE COAX 0 73000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 18 19 8 2 14 15 6
S11B 3 16 7 1 12 5  
S11C 9 17 10 24 13 22  
S22A 4 18 19 8 2 14 15 6
S22B 3 16 7 1 12 5  
S22C 9 17 10 24 13 22  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 9 10 24 22  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 9 10 24 22  


Calibration Reference Z0 = LINE Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.