85056K 2.4 mm/2.92 mm with Broadband Load

Download 85056K.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN -M- 2.4 mm male open 2.92 mm MALE 29.722 165.78 -3.5385 0.071 0 46500 -1.8842E-11 4.47 50
13 OPEN -F- 2.4 mm female open 2.92 mm FEMALE 29.722 165.78 -3.5385 0.071 0 46500 -1.8842E-11 4.47 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
9 SHORT -M- 2.4 mm male short 2.92 mm MALE 2.1636 -146.35 4.0443 -0.0363 0 46500 -1.7128E-11 4.16 50
18 SHORT -F- 2.4 mm female short 2.92 mm FEMALE 2.1636 -146.35 4.0443 -0.0363 0 46500 -1.7128E-11 4.16 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 BROADBAND LOAD -M- 2.4 mm male broadband load 2.92 mm MALE FIXED OFF OFF 0 46500 0.00E+00 0 50
12 BROADBAND LOAD -F- 2.4 mm female broadband load 2.92 mm FEMALE FIXED OFF OFF 0 46500 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
19 THRU 2.4 mm/2.92 mm adapter pair 2.92 mm FEMALE 2.92 mm MALE 0 46500 1.00E-16 0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
2.92 mm 2.92 mm male MALE COAX 0 46500 0
2.92 mm 2.92 mm female FEMALE COAX 0 46500 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 13  
S11B 9 18  
S11C 1 12  
S22A 4 13  
S22B 9 18  
S22C 1 12  
FWD MATCH 19  
FWD TRAN 19  
REV MATCH 19  
REV TRAN 19  
ISOLATION 1 12  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 1 12  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.