85056A 2.4 mm with Sliding Load

Download 85056A.ckt
Download 85056A.xkt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN -M- 2.4 mm male open APC 2.4 MALE 29.722 165.78 -3.5386 0.071 0 999000 2.0837E-11 3.23 50
9 OPEN -F- 2.4 mm female open APC 2.4 FEMALE 29.72 165.78 -3.5385 0.071 0 999000 2.0837E-11 3.23 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
5 SHORT -M- 2.4 mm male short APC 2.4 MALE 2.1636 -146.35 4.0443 -0.0363 0 999000 2.2548E-11 3.554 50
10 SHORT -F- 2.4 mm female short APC 2.4 FEMALE 2.1636 -146.35 4.0443 -0.0363 0 999000 2.2548E-11 3.554 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 LOWBAND LOAD -M- 2.4 mm male lowband load APC 2.4 MALE FIXED OFF OFF 0 4001 0.00E+00 0 50
2 SLIDING LOAD -M- 2.4 mm male sliding load APC 2.4 MALE SLIDING OFF OFF 3999 999000 0.00E+00 0 50
3 BROADBAND LOAD -M- 2.4 mm male broadband load APC 2.4 MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
6 LOWBAND LOAD -F- 2.4 mm female lowband load APC 2.4 FEMALE FIXED OFF OFF 0 4001 0.00E+00 0 50
7 SLIDING LOAD -F- 2.4 mm female sliding load APC 2.4 FEMALE SLIDING OFF OFF 3999 999000 0.00E+00 0 50
8 BROADBAND LOAD -F- 2.4 mm female broadband load APC 2.4 FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard APC 2.4 FEMALE APC 2.4 MALE 0 999000 0.00E+00 3.554 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
APC 2.4 APC 2.4 male MALE COAX 0 999000 0
APC 2.4 APC 2.4 female FEMALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 9  
S11B 5 10  
S11C 1 2 3 6 7 8  
S22A 4 9  
S22B 5 10  
S22C 1 2 3 6 7 8  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 1 2 3 6 7 8  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 1 2 3 6 7 8


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.