85054B Type N (50) with sliding load

Download 85054B.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 OPEN -M- Type N (50) male open Type N (50) MALE 89.939 2536.7999 -264.9901 13.4 0 999000 5.7993E-11 0.93 50
9 OPEN -F- Type N (50) female open Type N (50) FEMALE 104.13 -1943.4008 144.62 2.2258 0 999000 2.2905E-11 0.93 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
5 SHORT -M- Type N (50) male short Type N (50) MALE 0.7563 459.8799 -52.429 1.5846 0 999000 6.3078E-11 1.1273 50
10 SHORT -F- Type N (50) female short Type N (50) FEMALE -0.1315 606.2089 -68.405 2.0206 0 999000 2.799E-11 1.3651 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 LOWBAND LOAD -M- Type N (50) male lowband load Type N (50) MALE FIXED OFF OFF 0 2001 0.00E+00 0 50
2 SLIDING LOAD -M- Type N (50) male sliding load Type N (50) MALE SLIDING OFF OFF 1990 999000 0.00E+00 0 50
3 BROADBAND LOAD -M- Type N (50) male broadband load Type N (50) MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
6 LOWBAND LOAD -F- Type N (50) female lowband load Type N (50) FEMALE FIXED OFF OFF 0 2001 0.00E+00 0 50
7 SLIDING LOAD -F- Type N (50) female sliding load Type N (50) FEMALE SLIDING OFF OFF 1990 999000 0.00E+00 0 50
8 BROADBAND LOAD -F- Type N (50) female broadband load Type N (50) FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
11 THRU Insertable thru standard Type N (50) FEMALE Type N (50) MALE 0 999000 0.00E+00 2.2 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
Type N (50) Type N (50) male MALE COAX 0 999000 0
Type N (50) Type N (50) female FEMALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 4 9  
S11B 5 10  
S11C 1 2 3 6 7 8  
S22A 4 9  
S22B 5 10  
S22C 1 2 3 6 7 8  
FWD MATCH 11  
FWD TRAN 11  
REV MATCH 11  
REV TRAN 11  
ISOLATION 1 2 3 6 7 8  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 1 2 3 6 7 8


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.