85052C 3.5 mm SOLT/TRL Calibration Kit

Download 85052C.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 OPEN -M- 3.5 mm male open APC 3.5 MALE 49.433 -310.13 23.168 -0.15966 0 999000 2.9243E-11 2.2 50
4 OPEN -M- 3.5/2.92 mm male open APC 3.5 MALE 6.9558 -1.0259 -0.01435 0.0028 0 999000 2.9243E-11 2.3 50
5 OPEN -M- 3.5 mm/SMA male open APC 3.5 MALE 5.9588 -11.195 0.5076 -0.00243 0 999000 2.9243E-11 2.3 50
6 OPEN -M- 2.92 mm/SMA male open APC 3.5 MALE 13.4203 -1.9452 0.5459 0.01594 0 999000 2.9243E-11 2.3 50
10 OPEN -F- 3.5 mm female open APC 3.5 FEMALE 49.433 -310.13 23.168 -0.15866 0 999000 2.9243E-11 2.3 50
11 OPEN -F- 3.5/2.92 mm female open APC 3.5 FEMALE 6.9558 -1.0259 -0.01435 0.0028 0 999000 2.9243E-11 2.3 50
12 OPEN -F- 3.5 mm/SMA female open APC 3.5 FEMALE 5.9588 -11.195 0.5076 -0.00243 0 999000 2.9243E-11 2.3 50
13 OPEN -F- 2.92 mm/SMA female open APC 3.5 FEMALE 13.4203 -1.9452 0.5459 0.01594 0 999000 2.9243E-11 2.3 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
7 SHORT -M- 3.5 mm male short APC 3.5 MALE 2.0765 -108.54 2.1705 -0.01 0 999000 3.1785E-11 2.36 50
14 SHORT -F- 3.5 mm female short APC 3.5 FEMALE 2.0765 -108.54 2.1705 -0.01 0 999000 3.1785E-11 2.36 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 Broadband Load -M- 3.5 mm male broadband load APC 3.5 MALE FIXED OFF OFF 0 38800 0.00E+00 0 50
2 0-2 Load -M- 0-2 GHz male low band load APC 3.5 MALE FIXED OFF OFF 0 2000 0.00E+00 0 50
8 Broadband Load -F- 3.5 mm female broadband load APC 3.5 FEMALE FIXED OFF OFF 0 38800 0.00E+00 0 50
9 0-2 Load -F- 0-2 GHz female low band load APC 3.5 FEMALE FIXED OFF OFF 0 2000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
15 THRU Insertable thru standard APC 3.5 FEMALE APC 3.5 MALE 0 38800 0.00E+00 0 50
16 7-32 Line 7-32 TRL line standard APC 3.5 FEMALE APC 3.5 MALE 6999 32001 1.3013E-11 1.3 50
17 2-7 Line 2-7 TRL line standard APC 3.5 FEMALE APC 3.5 MALE 1000 7001 5.3988E-11 1.3 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
APC 3.5 APC 3.5 male MALE COAX 0 999000 0
APC 3.5 APC 3.5 female FEMALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 3 4 5 6 10 11 12 13
S11B 7 14  
S11C 1 2 8 9  
S22A 3 4 5 6 10 11 12 13
S22B 7 14  
S22C 1 2 8 9  
FWD MATCH 15  
FWD TRAN 15  
REV MATCH 15  
REV TRAN 15  
ISOLATION 1 2 8 9  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 15  
TRL REFLECT 7 14  
TRL LINE 1 2 8 9 16 17
FWD MATCH 1 2 8 9  
REV MATCH 1 2 8 9  
ISOLATION 1 2 8 9  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.