85052B 3.5 mm with Sliding Load

Download 85052B.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 OPEN -M- 3.5 mm male open APC 3.5 MALE 49.433 -310.13 23.168 -0.15966 0 999000 2.9243E-11 2.2 50
15 OPEN -F- 3.5 mm female open APC 3.5 FEMALE 49.433 -310.13 23.168 -0.15966 0 999000 2.9243E-11 2.2 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 SHORT -M- 3.5 mm male short APC 3.5 MALE 2.0765 -108.54 2.1705 -0.01 0 999000 3.1785E-11 2.36 50
7 SHORT -F- 3.5 mm female short APC 3.5 FEMALE 2.0765 -108.54 2.1705 -0.01 0 999000 3.1785E-11 2.36 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
6 LOWBAND LOAD -M- 3.5 mm male lowband load APC 3.5 MALE FIXED OFF OFF 0 3001 0.00E+00 0 50
5 SLIDING LOAD -M- 3.5 mm male sliding load APC 3.5 MALE SLIDING OFF OFF 2990 999000 0.00E+00 0 50
3 BROADBAND LOAD -M- 3.5 mm male broadband load APC 3.5 MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
12 LOWBAND LOAD -F- 3.5 mm female lowband load APC 3.5 FEMALE FIXED OFF OFF 0 3001 0.00E+00 0 50
13 SLIDING LOAD -F- 3.5 mm female sliding load APC 3.5 FEMALE SLIDING OFF OFF 2999 999000 0.00E+00 0 50
14 BROADBAND LOAD -F- 3.5 mm female broadband load APC 3.5 FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 THRU Insertable thru standard APC 3.5 FEMALE APC 3.5 MALE 0 999000 0.00E+00 0 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
APC 3.5 APC 3.5 male MALE COAX 0 999000 0
APC 3.5 APC 3.5 female FEMALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 2 15  
S11B 1 7  
S11C 6 5 3 12 13 14  
S22A 2 15  
S22B 1 7  
S22C 6 5 3 12 13 14  
FWD MATCH 4  
FWD TRAN 4  
REV MATCH 4  
REV TRAN 4  
ISOLATION 6 5 3 12 13 14  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 6 5 3 12 13 14


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.
04-Mar-2019 Removed Open standard definitions 8, 9, 10, 16, 17, 18. These special definitions were only used in the 8510 family.