85050C APC 7 TRL Calibration Kit

Download 85050C.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 OPEN APC 7  open APC 7 NONE 90.4799 763.303 -63.8176 6.4337 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 SHORT APC 7 short APC 7 NONE 0.3566 -33.392 1.7542 -0.0336 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 BROADBAND APC 7 broadband load APC 7 NONE FIXED OFF OFF 0 999000 0.00E+00 0 50
2 LOWBAND LOAD APC 7 lowband load APC 7 NONE FIXED OFF OFF 0 2000 0.00E+00 0.7 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
5 THRU Insertable thru standard APC 7 NONE APC 7 NONE 0 999000 0.00E+00 0 50
6 LINE 2-18 line standard APC 7 NONE APC 7 NONE 1990 20010 2.319E-11 0.7 49.988
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
APC 7 APC 7 NONE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 3  
S11B 4  
S11C 1 2  
S22A 3  
S22B 4  
S22C 1 2  
FWD MATCH 5 6  
FWD TRAN 5 6  
REV MATCH 5 6  
REV TRAN 5 6  
ISOLATION 1 2  


TRL Class Assignments

Class Label A B C D E F
TRL THRU 5  
TRL REFLECT 4  
TRL LINE 6  
FWD MATCH 1 2  
REV MATCH 1 2  
ISOLATION 1 2  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.