85038A 7-16 Calibration Kit

Download 85038A.ckt
Download 85038A.xkt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
2 OPEN -M- 7-16 male open 7-16 MALE 32 100 -50 100 0 999000 6.67E-11 0.63 50
5 OPEN -F- 7-16 female open 7-16 FEMALE 32 100 -50 100 0 999000 6.67E-11 0.63 50
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 SHORT -M- 7-16 male short 7-16 MALE 0 0 0 0 0 999000 6.67E-11 0.63 50
6 SHORT -F- 7-16 female short 7-16 FEMALE 0 0 0 0 0 999000 6.67E-11 0.63 50
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 BROADBAND LOAD -M- 7-16 male broadband load 7-16 MALE FIXED OFF OFF 0 999000 0.00E+00 0 50
4 BROADBAND LOAD -F- 7-16 female broadband load 7-16 FEMALE FIXED OFF OFF 0 999000 0.00E+00 0 50
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
7 THRU Insertable thru standard 7-16 FEMALE 7-16 MALE 0 999000 0.00E+00 2.2 50
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
7-16 7-16 male MALE COAX 0 999000 0
7-16 7-16 female FEMALE COAX 0 18600 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 2 5  
S11B 3 6  
S11C 1 4  
S22A 2 5  
S22B 3 6  
S22C 1 4  
FWD MATCH 7  
FWD TRAN 7  
REV MATCH 7  
REV TRAN 7  
ISOLATION 1 4  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 1 4  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.