85036B/E Type N (75) Calibration Kit

Download 85036BE.ckt

Std. No. Label Description Connector Sex C0
F(e-15)
C1
F(e-27)/Hz
C2
F(e-36)/Hz^2
C3
F(e-45)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
6 OPEN -M- Type N (75) male open Type N (75) MALE 41 40 5 0 0 999000 1.75E-11 1.13 75
2 OPEN -F- Type N (75) female open Type N (75) FEMALE 63.5 84 56 0 0 999000 0.00E+00 1.13 75
Std. No. Label Description Connector Sex L0
H(e-12)
L1
H(e-24)/Hz
L2
H(e-33)/Hz^2
L3
H(e-42)/Hz^3
Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
1 SHORT -M- Type N (75) male short Type N (75) MALE 0 0 0 0 0 999000 1.75E-11 1.13 75
5 SHORT -F- Type N (75) female short Type N (75) FEMALE 0 0 0 0 0 999000 9.30E-13 1.13 75
Std. No. Label Description Connector Sex Fixed/Sliding Arbitary Imp Offset Load Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
3 BROADBAND LOAD -M- Type N (75) male broadband load Type N (75) MALE FIXED OFF OFF 0 999000 0.00E+00 1.13 75
7 BROADBAND LOAD -F- Type N (75) female broadband load Type N (75) FEMALE FIXED OFF OFF 0 999000 0.00E+00 1.13 75
Std. No. Label Description Connector Port1 Sex Port1 Connector Port2 Sex Port2 Fmin (MHz) Fmax (MHz) Delay (Sec) Loss (Gohm/Sec) Z0 (Ohm)
4 THRU Insertable thru standard Type N (75) FEMALE Type N (75) MALE 0 999000 0.00E+00 1.13 75
Connector Description Sex Media Min Freq(MHz) Max Freq(MHz) Cutoff Freq(MHz)
Type N (75) Type N (75) male MALE COAX 0 999000 0
Type N (75) Type N (75) female FEMALE COAX 0 999000 0


SOLT Class Assignments

Class Label A B C D E F G H
S11A 6 2  
S11B 1 5  
S11C 3 7  
S22A 6 2  
S22B 1 5  
S22C 3 7  
FWD MATCH 4  
FWD TRAN 4  
REV MATCH 4  
REV TRAN 4  
ISOLATION 3 7  


TRL Class Assignments

Class Label A B C D E F
TRL THRU  
TRL REFLECT  
TRL LINE  
FWD MATCH  
REV MATCH  
ISOLATION 3 7  


Calibration Reference Z0 = SYSTEM Z0

Testport Reference Plane = THRU STANDARD


Document History

Date Description
01-Aug-2015 The values shown here were validated against PNA firmware A.10.00 and above.
These values did not differ in previous firmware revisions for a minimum of eight years.