Keysight PNA "A"/"B" to "C" Model Upgrades

 

Upgrading an E8361A, E8362B/63B/64B, or N5230A to a "C" Model

The E8361A, E8362B/63B/64B, and N5230A PNA and PNA-L models were discontinued in October 2008. As the last unit left the production line, Keysight Technologies guaranteed a minimum support life of five years. This means that all replacement hardware and upgrade kits would be available for at least five years. The End of Support date was set to 01 April 2014.

Now that we are past this date, there are still many customers who want to upgrade to the "C" model. If the PNA or PNA-L has an old 500 MHz CPU board, this is not possible. Keysight Technologies has made the newer 1.1 GHz CPU board available to all customers with "A" and "B" models since it was introduced in June 2006. We can no longer do this due to limited supply. If the "A" or "B" model already has the 1.1 GHz CPU, it can be upgraded by purchasing and installing the parts shown below. There are a total of 10 screws and six other parts that must be ordered. These parts will be available until 01 Dec 2017.

Please contact Keysight if you would like one of our service centers to do this work. They can issue a quote for the material and their labor.

After the hardware is installed, new license keywords will be required to activate the "C" model operation. Please contact us to get these keywords.


All Models
order these parts and those
shown below for your PNA.
 1 - N5230-60044 Front Panel Assembly
 1 - N5230-60050 Programmed Solid State Drive
 1 - N5230-60052 SATA Solid State Drive Mounting Kit (only required if current drive is PATA)
 1 - 1258-0209 2-Position CPU Board Jumper (only required if 1.1 GHz CPU board was installed prior to April 2008)
10 - 0515-4791 M3x0.5 4mm Long Flat Head T10 Machine Screws

E8361A
without Option 014 or UNL
1 - N5230-00016 Front Dress Panel
1 - E8361-80006 Model Number Nameplate
1 - E8361-80002 Lower Front Panel Overlay
E8361A
with Option 014 or UNL
1 - N5230-00016 Front Dress Panel
1 - E8361-80006 Model Number Nameplate
1 - E8361-80004 Lower Front Panel Overlay
E8362B
without Option 014 (with or without options UNL or 016)
1 - N5230-00016 Front Dress Panel
1 - E8362-80004 Model Number Nameplate
1 - E8364-80002 Lower Front Panel Overlay
E8362B
with Option 014 and
without Options UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8362-80004 Model Number Nameplate
1 - E8364-80003 Lower Front Panel Overlay
E8362B
with Options 014,UNL and
without Option 016
1 - N5230-00016 Front Dress Panel
1 - E8362-80004 Model Number Nameplate
1 - E8364-80011 Lower Front Panel Overlay
E8362B
with Options 014,UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8362-80004 Model Number Nameplate
1 - E8364-80024 Lower Front Panel Overlay
E8363B
without Option 014 (with or without options UNL or 016)
1 - N5230-00016 Front Dress Panel
1 - E8363-80003 Model Number Nameplate
1 - E8364-80002 Lower Front Panel Overlay
E8363B
with Option 014 and
without Options UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8363-80003 Model Number Nameplate
1 - E8364-80003 Lower Front Panel Overlay
E8363B
with Options 014,UNL and
without Option 016
1 - N5230-00016 Front Dress Panel
1 - E8363-80003 Model Number Nameplate
1 - E8364-80011 Lower Front Panel Overlay
E8363B
with Options 014,UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8363-80003 Model Number Nameplate
1 - E8364-80024 Lower Front Panel Overlay
E8364B
without Option 014 (with or without options UNL or 016)
1 - N5230-00016 Front Dress Panel
1 - E8364-80046 Model Number Nameplate
1 - E8364-80002 Lower Front Panel Overlay
E8364B
with Option 014 and
without Options UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8364-80046 Model Number Nameplate
1 - E8364-80003 Lower Front Panel Overlay
E8364B
with Options 014,UNL and
without Option 016
1 - N5230-00016 Front Dress Panel
1 - E8364-80046 Model Number Nameplate
1 - E8364-80011 Lower Front Panel Overlay
E8364B
with Options 014,UNL,016
1 - N5230-00016 Front Dress Panel
1 - E8364-80046 Model Number Nameplate
1 - E8364-80024 Lower Front Panel Overlay
N5230A
Option 020
1 - N5230-00016 Front Dress Panel
1 - N5230-80019 Model Number Nameplate
1 - N5240-80001 Lower Front Panel Overlay
N5230A
Option 025
1 - N5230-00016 Front Dress Panel
1 - N5230-80019 Model Number Nameplate
1 - N5240-80002 Lower Front Panel Overlay
N5230A
Option 120
1 - N5230-00016 Front Dress Panel
1 - N5230-80020 Model Number Nameplate
1 - N5240-80001 Lower Front Panel Overlay
N5230A
Option 125
1 - N5230-00016 Front Dress Panel
1 - N5230-80020 Model Number Nameplate
1 - N5240-80002 Lower Front Panel Overlay
N5230A
Option 220
1 - N5230-00016 Front Dress Panel
1 - N5230-80022 Model Number Nameplate
1 - N5230-80017 Lower Front Panel Overlay
N5230A
Option 225
1 - N5230-00016 Front Dress Panel
1 - N5230-80022 Model Number Nameplate
1 - N5230-80005 Lower Front Panel Overlay
N5230A
Option 420
1 - N5230-00016 Front Dress Panel
1 - N5230-80023 Model Number Nameplate
1 - E8364-80002 Lower Front Panel Overlay
N5230A
Option 425
1 - N5230-00016 Front Dress Panel
1 - N5230-80023 Model Number Nameplate
1 - N5230-80005 Lower Front Panel Overlay
N5230A
Option 520
1 - N5230-00016 Front Dress Panel
1 - N5230-80024 Model Number Nameplate
1 - E8364-80002 Lower Front Panel Overlay
N5230A
Option 525
1 - N5230-00016 Front Dress Panel
1 - N5230-80024 Model Number Nameplate
1 - N5230-80005 Lower Front Panel Overlay
N5230A
Option 140
1 - N5230-00015 Front Dress Panel
1 - N5230-80020 Model Number Nameplate
1 - N5230-80006 Lower Front Panel Overlay
N5230A
Option 145 or 146
1 - N5230-00015 Front Dress Panel
1 - N5230-80020 Model Number Nameplate
1 - N5230-80007 Lower Front Panel Overlay
N5230A
Option 240
1 - N5230-00015 Front Dress Panel
1 - N5230-80021 Model Number Nameplate
1 - N5230-80006 Lower Front Panel Overlay
N5230A
Option 245 or 246
1 - N5230-00015 Front Dress Panel
1 - N5230-80021 Model Number Nameplate
1 - N5230-80007 Lower Front Panel Overlay