Keysight Multiport Customer Support Home Page

 

This web page is intended to allow customer access to service related information for Multiport test sets for the PNA that support full calibration for all ports (via option 550 or 551). The test sets listed below allow the PNA models to become "n" port network analyzers with user calibration available on all "n" ports.

Keysight also offers other test sets that function only as switch matrixes and do not support calibration of the test set ports in an integrated manner. These test sets are not listed below.

This web page will expand over time as service information for various multiport test sets becomes available.


Each test set requires option 550 or 551 activated on their PNA, a Test Set Configuration File loaded on the PNA, a mechanical Lock-Link Kit to secure the test set to the PNA, and a set of Interconnect RF Cables.

Please see our Test Set Support web page for more information on these items.


U3022A

10 MHz to 26.5 GHz, 3.5 mm Ports

Combine with a 2-Port E8362/3/4B/C PNA, 2- or 4-Port N5230A/C PNA-L, or 2- or 4-Port N5242A PNA-X

U3022AE06
U3022AM06

2 input ports, 6 output ports

User's Guide

Production Status:
U3022AE06 Available

U3022AM06 Discontinued - supported until 01 Jan 2022

U3022AE10
 

2 input ports, 10 output ports

User's Guide

Production Status:
U3022AE10 Available

U3022AM14
 

2 input ports, 14 output ports

User's Guide

Production Status:
U3022AM14 Available

U3022AM42
 

2 input ports, 16 output ports

User's Guide

Production Status:
U3022AM42 Available

U3042A

10 MHz to 26.5 GHz, 3.5 mm Ports

Combine with a 4-Port N5230A/C PNA-L, 4-Port N5221/22A PNA, 4-Port N5231/32A PNA-L, or 4-Port N5241/42A PNA-X

U3042AE04
U3042AM04

4 input ports, 4 output ports

U3042AE04 User's Guide
U3042AM04 User's Guide

Production Status:
U3042AE04 Available

U3042AM04 Available

U3042AE08
U3042AM08

4 input ports, 8 output ports

U3042AE08 User's Guide
U3042AM08 User's Guide

Production Status:
U3042AE08 Discontinued - supported until 01 Jan 2022

U3042AM08 Discontinued - supported until 01 Jan 2022

U3042AE12
U3042AM12

4 input ports, 12 output ports

U3042AE12 User's Guide
U3042AM12 User's Guide

Production Status:
U3042AE12 Discontinued - supported until 01 Jan 2022

U3042AM12 Available

U3042AE16
 

4 input ports, 16 output ports

User's Guide

Production Status:
U3042AE16 Available

U3042AM20
 

4 input ports, 20 output ports

User's Guide

Production Status:
U3042AM20 Available

 

 

 

U3044A

10 MHz to 40 GHz, 2.4 mm Ports

Combine with a 4-Port N5224/25A/B PNA or 4-Port N5244/45A/B PNA-X

 

 

U3044AM12

4 input ports, 12 output ports

User's Guide

Production Status:
U3044AM12 Available

U3044AM16

4 input ports, 16 output ports

User's Guide

Production Status:
U3044AM16 Available

 

U3025A

10 MHz to 50 GHz, 2.4 mm Ports

Combine with a 2-Port E8363/64C PNA or 2-Port N5230C PNA-L

U3025AE06

2 input ports, 6 output ports

User's Guide

Production Status:
U3025AE06 Discontinued - supported until 01 Mar 2020

U3025AE10

2 input ports, 10 output ports

User's Guide

Production Status:
U3025AE06 Discontinued - supported until 01 Mar 2020

 

U3045A

10 MHz to 50 GHz, 2.4 mm Ports

Combine with a 4-Port N5224/25A PNA or 4-Port N5244/45A PNA-X

U3045AM04

4 input ports, 4 output ports

User's Guide

Production Status:
U3045AM04 Available

U3045AM08

4 input ports, 8 output ports

User's Guide

Production Status:
U3045AM08 Available

U3045AM12

4 input ports, 12 output ports

User's Guide

Production Status:
U3045AM12 Available

 

 

U3027A

10 MHz to 67 GHz, 1.85 mm Ports

Combine with a 2-Port N5227A PNA or 2-Port N5247A PNA-X

 

 

 

U3047A

10 MHz to 67 GHz, 1.85 mm Ports

Combine with a 4-Port N5227A PNA or 4-Port N5247A PNA-X

U3047AE04
U3047AM04

4 input ports, 4 output ports

U3047AE04 User's Guide
U3047AM04 User's Guide

Production Status:
U3047AE04 Discontinued - supported until 31 Mar 2022

U3047AM04 Available

U3047AM08

4 input ports, 8 output ports

User's Guide

Production Status:
U3047AM08 Available

U3047AM12

4 input ports, 12 output ports

User's Guide

Production Status:
U3047AM12 Available

 

 

U3020AS16

Frequency range: 10 MHz to 26.5 GHz

The Keysight U3020AS16 multiport test set provides sixteen test ports when combined with a 2-Port network analyzer. This test set contains low loss mechanical switches. Test set control is processed via LAN or GPIB rear panel interfaces.

User's and Service Guide

U3024AH10

Frequency range: 10 MHz to 40 GHz

The Keysight U3024AH10 multiport test set adds ten test ports to a 2- or 4-Port N5244A or N5245A for a 12-Port or 14-Port network analyzer solution. The PNA-X with Option 551 provides N-Port calibration and full cross bar measurement capability. The U3024AH10 can be "stacked" with a 4-Port PNA-X for a 24-Port network analyzer solution.

User's and Service Guide - installation and setup related information

N4419B, N4420B, and N4421B

User's Guide - installation and setup related information

Service Guide - Only contains Operational Check at this time.

See the Functional Test Certificate section below

Note: these models are not actively supported on the N5242A PNA-X models.

Z5623A opt K44

Frequency range: 10 MHz to 20 GHz

The Keysight Z5623AK44 multiport test set, combined with 4-port PNA-L or PNA-X network analyzer with Option 551, offers full crossbar and calibrated measurements up to 8-port.

User's Guide - updated October 13, 2006. Preliminary at this time, includes Operational Check.

Z5623A opt K64

Frequency range: 10 MHz to 20 GHz

The Keysight Z5623A K64 high power test set, combined with either a 2-port PNA Series or 4-port PNA-L option 245 network analyzer offers a complete solution for up to 4 or 6-port measurements.

Z5623A opt K66

Frequency range: 10 MHz to 20 GHz

The Keysight Z5623AK66 multiport test set, combined with 4-port PNA-L option 245 network analyzer and Option 551, offers a complete solution for up to 14-port measurements.

User's Guide - updated April 24, 2007. Preliminary at this time, includes Operational Check.

Functional test certs for N4419B/20B/21B

The announcement of the discontinuance of calibration certificates for the N44xx models is in the letter from Steve Scheppelmann dated June 29, 2006.

Keysight will no longer issue calibration certificates, only functional test certificates. This is due to the absense of any testable hard specifications on the N44xx.

The recommended method for issuing a functional test certificate for the N44xx is to perform the operational check as defined in the service guide. The operational check may be performed by the customer or by Keysight. Alternately, the test set may be returned to the Santa Rosa factory where the production tests will be performed. Still, only a functional test certificate will be issued, NOT a calibration certificate.

The documented operational check process does not generate any data that may be sent directly to the customer. A service center may compose a custom test report consisting of screen captures and test limits, if needed.

E5091A Test Sets

Some options of the E5091A test sets have limited support on the E836x and N5230 PNA models. These test sets are functionally similar to many of the 87050A test sets, they do not have couplers and do not support calibration on more than two ports at once.