Keysight Network Analyzer Support

Please select the appropriate family of Network Analyzers.

PNA, PNA-X, PNA-L Family
(300 kHz to 67 GHz)

M937xA PXI VNA Family
(300 kHz to 26.5 GHz)

FieldFox Family
(Handheld RF Analyzer 30 kHz-50 GHz)

Multiport Test Sets
(4-16 Ports)

ENA Family
(5 Hz to 20 GHz)

M9485A PXIe VNA
(1 MHz to 9 GHz)

Materials Measurements

Special Purpose Test Sets

Obsolete and Out-of-Support Products
Provided for informational purposes only.